Caterpillar
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
9S-7353: Torque Wrench
HomeWorkshop SuppliesToolsTorque ToolsTorque Wrenches, Adapters, & Extensions9S-7353: Torque Wrench

9S-7353: Torque Wrench

Cat® Dial Type Torque Wrench (1/2 in Drive)

Brand: Cat

Product Images

9S-7353: Torque Wrench

9S-7353: Torque Wrench

Cat® Dial Type Torque Wrench (1/2 in Drive)

Brand: Cat

Description for part number 9S-7353

Description:
Cat torque wrench is designed to apply precisely specific torque on nut, bolt or screw using various measuring systems and torque application methods.

Attributes:
• Steel dial type, 1/2 inch drive torque wrench
• Chrome finish
• Comes with follow-up needle
• Torque works in both clockwise and counter-clock wise direction
• Color coded inch and metric units dial

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 9S-7353

Units of Measure

    Weight (lb):

    3.9

    Overall Length (in):

    18.752

    Overall Height (in):

    2.441

    Length (in):

    18.75

    Accuracy:

    ±2%

    Notes:

    Yes

    Drive (ft-lb):

    175

    English Increments (ft-lb):

    2.5

    Drive (in):

    1/2

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced