9S-7676: GEAR
+ / - Hover over image to Zoom
Other Views

    9S-7676: GEAR

    Part Number: 9S-7676
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Spur Gear

    Description:
    A spur gear is the most common type of gear and consists of a cylinder or disk with teeth projected straight outward. A spur gear also generally looks the same from either side, since the teeth are straight from one side to the other.


    Attributes:
    Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry&_amp;s highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.


    Recommended Application:
    Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system.

    earthmoving compactor
    816 815

    motor grader
    120 14G 140G 12F 14E 140 12G

    wheel-type loader
    966C 980B

    wheel-type skidder
    528

    wheel dozer
    814

    excavator
    235

    pipelayer
    561C 572F 572G 571G 571F

    track-type loader
    977K

    wheel tractor-scraper
    627 637 627B 637B

    track-type tractor
    D7F D6C D5 D7G