Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components9S-7697: 1/8" X 3/8" 90° Inverted Flared Elbow Adapter
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components9S-7697: 1/8" X 3/8" 90° Inverted Flared Elbow Adapter
9S-7697: 1/8" X 3/8" 90° Inverted Flared Elbow Adapter

Cat® 1/8" X 3/8" 90° Inverted Flared Elbow Adapter to connect 4.76mm Outer Diameter Tube

Brand: Cat

fallback-image
9S-7697: 1/8" X 3/8" 90° Inverted Flared Elbow Adapter

Cat® 1/8" X 3/8" 90° Inverted Flared Elbow Adapter to connect 4.76mm Outer Diameter Tube

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9S-7697
Transmission and Hydraulic Oil Compatibile Seal: 7J-0204 (3/8-24)
Oil and Fuel Compatible Seal: 238-5079 (3/8-24)
Coolant and Urea Compatible Seal: 8K-0001 (3/8-24)
Material: Alloy Brass
View More
Compatible Models for part number 9S-7697

ARTICULATED TRUCK

735

TRACK LOADER

983B 977K 977L 983

SOIL COMPACTOR

815B

WHEEL DOZER

814B

LANDFILL COMPACTOR

816B

WHEEL LOADER

966D 966E 992B 920 930 930R 930T 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced