Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home9S-8358: GUARD A
Home9S-8358: GUARD A
9S-8358: GUARD A

Cat® Guard As-Guiding

Brand: Cat

Product Images
9S-8358: GUARD A
9S-8358: GUARD A
Contact your dealer for replacement options.

Cat® Guard As-Guiding

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 9S-8358

Description:

  • Track guiding guards assist in guiding and protecting the link assembly and rollers from debris and material.

View More
Specifications for part number 9S-8358
Height (mm): 82.6
Material: Structural Steel,Alloy Steel
Undercarriage Width (mm): 165.1
Length (mm): 454.7
View More
Compatible Models for part number 9S-8358

TRACK-TYPE TRACTOR

D5B D5

RIPPER

6 5 977

HYDRAULIC CONTROL

163 153

BULLDOZER

5A 5S

WINCH

55

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced