Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Pumps, Motors, & ComponentsOther Hydraulic Pump & Motor Components9T-1262: 12/24"-14 Teeth Drive Shaft
HomeHydraulicsHydraulic Pumps, Motors, & ComponentsOther Hydraulic Pump & Motor Components9T-1262: 12/24"-14 Teeth Drive Shaft
9T-1262: 12/24"-14 Teeth Drive Shaft

Cat® Drive Shaft for the gear pump transmits rotational force from the power source to the gears, inducing fluid movement and creating hydraulic pressure

Brand: Cat

Product Images
9T-1262: 12/24"-14 Teeth Drive Shaft
9T-1262: 12/24"-14 Teeth Drive Shaft
9T-1262: 12/24"-14 Teeth Drive Shaft
9T-1262: 12/24"-14 Teeth Drive Shaft
9T-1262: 12/24"-14 Teeth Drive Shaft

Cat® Drive Shaft for the gear pump transmits rotational force from the power source to the gears, inducing fluid movement and creating hydraulic pressure

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9T-1262
Material: Alloy Mixed: Metal
View More
Compatible Models for part number 9T-1262

UNDERGROUND ART TRUCK

AD55B AD45B AD60 AD45 AD55 AD30 AD63 AE40 AD40

LOAD HAUL DUMP

R3000H R2900 R2900G R1700G

WHEEL DOZER

834B

BULLDOZER

834U 834S

LANDFILL COMPACTOR

836

WHEEL LOADER

988F II 988B 988F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced