Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

Home9U-4148: HOSE A
Home9U-4148: HOSE A
9U-4148: HOSE A

Medium Pressure Hydraulic Hose Assembly

Brand: Cat

Product Images
9U-4148: HOSE A
9U-4148: HOSE A

Medium Pressure Hydraulic Hose Assembly

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9U-4148
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9U-4148
Overall Length (mm): 695.0
Weight (kg): 0.513
Material: Medium Pressure Hose,High Pressure Hose,Carbon Steel
View More
Compatible Models for part number 9U-4148

WHEEL SKIDDER

518C

SKID STEER LOADER

242B3

VIBRATORY COMPACTOR

CS-563 CS-563C CP-533C CS-573 CS-573C CP-563C CS-583 CS-583C CS-533C CS-531C CP-563

WHEEL LOADER

966G 972G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert