Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemFans & ComponentsFans9W-1904: FAN
HomeEngineCooling SystemFans & ComponentsFans9W-1904: FAN
9W-1904: FAN

Brand: Cat

fallback-image
9W-1904: FAN

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9W-1904

We are still working on adding a specification for this part.

Compatible Models for part number 9W-1904

TRUCK ENGINE

3208 3116

INTEGRATED TOOLCARRIER

IT18F IT18B IT38G II IT24F IT12B IT14F IT38G IT14B IT38F IT28G IT28F IT28B

BACKHOE LOADER

416 426 428 438 436

COMPACT WHEEL LOADER

910F 910E

WHEEL LOADER

918F 928G 924GZ 916 938G II 936E 924F 936F 924G 926 936 928F 938G 926E 938F G936

WHEEL SKIDDER

508

GEN SET ENGINE

3116 3114

ENGINE - MACHINE

3116 3114 3208

ASPHALT PAVER

BG-2455C AP-1055B BG-240C AP-900B AP-1000B AP-1050B AP-800C BG-230 BG-260C BG-245C

WHEELED EXCAVATOR

M325B

PNEUMATIC COMPACTOR

PF-300B PS-500 PS-300B

INDUSTRIAL ENGINE

3306 3126 3126B 3116 3114 C-12 C-10 3306B

EXCAVATOR

322B L 325-A LN 320-A L 325-A FM L 325B L 320-A S 320-A N 325-A 214B FT 322B LN E110B 214B 322N 325 LN 322-A LN 325-A L 322 LN 213B 322B 322C 320-A 322 L EL240B EL240C EL200B 224B 212B 320N 325B LN 320B E240C E240B 211B E200B 325 L 206B 320B S 320B N 320B L 205B 322-A M318 320 L 325B 322-A L E120B 322-A N M320

VIBRATORY COMPACTOR

CB-545 CB-544 CS-431C CS-573 CP-573E CP-533D CP-533C CS-583 CB-534C CB-534B CS-433E CS-663E CS-433C CB-535B CB-634 CS-583E CS-531D CS-563 CS-583C CS-583D CS-531C CP-533 CS-533 CP-663E CS-531 CP-433C CP-433E CS-423E CP-563 CB-634C CS-573C CS-573D CS-573E CS-533C CS-533D CS-683E CB-434B CB-434C CP-563E CP-563D CB-434 CS-563C CS-563D CP-563C CS-563E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced