9W-2111: Miniature Lamp
+ / - Hover over image to Zoom
Other Views

    9W-2111: Miniature Lamp

    Part Number: 9W-2111
    Brand: Cat
    Retrieving Price.....

    Cat® Miniature Lamp (24V) (Bayonet Base)

    Description:
    Cat® Work Lights help turn night
    into day and increase productivity of both machines and operators.

    Attributes:
    1) Premium Cat Lights are designed to meet the demanding vibration levels of both large and small machines
    2)Cat Lights are adaptable to other machines in your fleet, and can be retrofitted to older machines

    Application:
    Designed for use in extremely tough conditions.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • ANSI Number: 1495
    • Diameter (in): 0.59
    • Length (in): 1.29
    • Light Type: Halogen
    • Standard Color: Clear
    • Voltage (volts): 24
    • Voltage Rating (volts): 28
    earthmoving compactor
    836G, 816F, 815F, 825G, 826G

    wheel-type loader
    950G, 966G, 980G, 950F II 972G, 980F, 960F, 936F, 966F, 966F II 962G, 992G, 970F, 990, 950F, 938F, 988G, 980F II 990 II

    motor grader
    163H NA 140H NA 140H ES 160H NA 16H NA 143H, 12H ES 120H NA 120H ES 12H NA 160H ES 14H NA 135H NA 120H

    generator
    SR4

    forest products
    227

    wheel dozer
    814F, 854G, 834G, 844, 824G

    off-highway truck
    773B

    integrated toolcarrier
    IT28F, IT62G, IT38F

    excavator
    231D, 225B, 225D, 245B, 235D, 219D, 225, 245D, 235C

    wheel tractor-scraper
    621F, 615C II 611, 623F, 613C II 627F, 615C, 613C

    articulated dump truck
    D300E, D400E, D250E II D250E, D350E, D350E II D400E II D300E II