Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home9W-8143: Tip Group
Home9W-8143: Tip Group
9W-8143: Tip Group

Cat® Tip Group (Short) (J250)

Brand: Cat

Product Images
9W-8143: Tip Group
9W-8143: Tip Group

Cat® Tip Group (Short) (J250)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9W-8143
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9W-8143

We are still working on adding a specification for this part.

Compatible Models for part number 9W-8143

INTEGRATED TOOLCARRIER

IT38G IT24F IT28G IT38F IT28F

WHEEL LOADER

936 916 938G II 924GZ 936E 938G 926E 928G 938F 924F 928HZ 936F 938H 924H 938K 924G 938M 926 930G 924K 926M 930H 930K 924HZ 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert