Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesBulbs9X-4494: 24 Volts Cabin Light Bulb
HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesBulbs9X-4494: 24 Volts Cabin Light Bulb
9X-4494: 24 Volts Cabin Light Bulb

Cat® 13.50 Watts Bulb Used to Provide Excellent Visibility and Starting

Brand: Cat

Product Images
9X-4494: 24 Volts Cabin Light Bulb
9X-4494: 24 Volts Cabin Light Bulb

Cat® 13.50 Watts Bulb Used to Provide Excellent Visibility and Starting

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9X-4494

Units of Measure

USMetric
Length (in): 1.47
Light Type: Incandescent, Ba 5s/b-2 Base
Length (mm): 37.5
View More
Compatible Models for part number 9X-4494

WHEEL TRACTOR

621K OEM 621H 631K

INTEGRATED TOOLCARRIER

IT14G2 IT38G IT14G IT38F IT28G IT28F

RECLAIMER MIXER

RM-350B RM-350

WHEEL TRACTOR-SCRAPER

621 632 631

EJECTOR TRUCK

740 730 D400E II

WHEEL DOZER

844 854G 844H

OFF HIGHWAY TRUCK

777G

MOTOR GRADER

12H 12M 120H 120M 160H 160M 12M 3 AWD 163H 140M 140H 160M 2 14M 140 143H

COMPACT WHEEL LOADER

914G 914G2

WHEEL LOADER

966F II 962M Z 928G 960F 972M 950M Z 966 GC 950GC 928HZ 950G 950F 962G 924HZ 950K 962K 950M 962M 990H 950 GC 990 972M XE 966M XE 936F 924H 980G 992G 980M 928F 938G 938F 966F 990 II 930H 966M 970F 982M 950F II

ROAD RECLAIMER

RM-350B

ARTICULATED TRUCK

D400E D20D D250E D250D D400D D25D D350E D350D D30D D250E II D300E D300D D350E II 725 D40D 740 D400E II 730 735 OEM 735 D300E II

ASPHALT PAVER

AP-655C

WHEELED EXCAVATOR

M322D M318D M315D M316D M313D

STABILIZER MIXER

SM-350

OFF-HIGHWAY TRUCK

D10R

TRUCK

793F CMD 775G 775F 773G LRC 793F OEM 770G 795F XQ 793F 795F AC 777G 777F 772G 793F AC 775G OEM 793F XQ 773G 797F 773F 775G LRC 773G OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced