Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home9X-6442: CM SEAL STK
Home9X-6442: CM SEAL STK
9X-6442: CM SEAL STK

Bulk Seal

Brand: Cat

fallback-image
9X-6442: CM SEAL STK

Bulk Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 9X-6442

Description:
Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.

They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.

Attributes:
Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.

Protect your investment with Genuine Cat Seals.

Applications:
Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.

View More
Specifications for part number 9X-6442

Units of Measure

USMetric
Overall Height (in): 8.27
Overall Width (mm): 110.0
Overall Height (mm): 210.0
Design Type: Channel with Side Bulb
View More
Compatible Models for part number 9X-6442

GENERATOR

SR4 SR4B

GENERATOR SET

3508 G3406 3412C G3516 3456 G3512 G3508 3516 3516B 3508B 3512 G3412 3512B

POWER MODULE

PM3516 PM3512 PM3508

INTEGRATED TOOLCARRIER

IT38G

SOIL COMPACTOR

825G

WHEEL DOZER

824G

LANDFILL COMPACTOR

826G

WHEEL LOADER

966F II 980G 938G 950G 962G 970F

CHALLENGER

65C 85C 65D 70C 75C

GEN SET ENGINE

3508 G3412C 3512 3512B 3508B 3516 3516B

MARINE ENGINE

3516 3512 3508 3508B 3516B 3512B

MARINE AUXILIARY

3608 3512B 3508B 3516B

PNEUMATIC COMPACTOR

PS-300B PF-300B

GAS ENGINE

G3612 G3412 G3616 G3408C G3408 G3512 G3516 G3508

VIBRATORY COMPACTOR

CS-573C CS-563C CP-563C CS-583C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced