Select Store
For pricing & availability
Add Equipment
Select Store
Add Equipment
Sign in
Half clip single
Brand: Cat
Half clip single
Brand: Cat
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Description:
Cat® Clips and Clamps are not your standard off the shelf clips and clamps. Cat clips and clamps are another great Built For It product.
Attributes:
• Cat Clips and Clamps are manufactured to precise specifications and are built for durability, reliability, productivity
• Strength & Quality – Clips and Clamps meet or exceed, ANSI, ASTM and DIN requirements
• Cat Clips, Clamps and fasteners work together as a system for maximum reliability and safety to our customer base.
• This part is perfect to stock your small repair shop and or field service vehicles.
• Coatings that meet special requirements for different applications (RoHS compliant)
INTEGRATED TOOLCARRIER
IT38H IT14G IT62G IT62H IT24F IT28G IT28F IT62G II IT18F IT38G II
WHEEL HARVESTER
550B 570B 560B 580B 550 570 580
POWER PACK
C18
MINI HYD EXCAVATOR
302.5 303.5 301.8 301.6 301.5 304.5
ROTARY DRILL
MD6310 MD6250 MD6200 MD6540C MD6380
TRACK FELLER BUNCHER
1190 2290 1390 2491 TK732 TK722 552 2 TK721 TK752 TK751 541 2 TK741 1290T 2390 2391 2590 TK711 511 522 521 1190T 1090 521B 532 522B 541 551 552
HARVESTER HEAD
SAT325T
EXCAVATOR
345B II M315F M317F M318F 322C 345C 548 558 312C L 538 336E L 325C M325D MH 320D 320D FM RR 330C L 312C 315C 336E LN 319C 318C 312 GX 312 GC M320GC M312 M315 M318 M320
PUMP POWER END
WSP305 WSP223 WSP273 WSP255
SHOVEL
6040
MULTI TERRAIN LOADER
267B 247B 247B3 287C 287B 277B 277C 277C2 257B3 257B 267 257 287 277 297C 247
COMPACT TRACK LOADER
279C2 299C 279C 239D 249D3 289C 289C2 249D 239D3 259B3
ROTARY MIXER
RM500B
SOIL COMPACTOR
825 815K 815F 825H 825G 825K 825C 815F II 825G II
PETROLEUM TRANSMISSION
CX48-P2300 TH48-E80 TH35-E81 CX31-P600-C18I TH31-E61 CX48 CX38-P892 TH53-E60 CX38-P800 CX31-P600
PETROLEUM ENGINE
3508C 3508B C7 C175-16 3516 3512 2016 3516C 3516B C280-12 3512E 3512C 3512B
BACKHOE LOADER
420F2 430E 430F 450E 450F 420XE 427F2 438C 416F2 415 416 426 428 436C 424 420 434E 434F 432E 432F 432D 434 430 432 444 440 450 416F 416C 434F2 432F2 430F2 442D 442E 426C 428F2 424D 422F 422E 444F 420E 444E 415F2 420F 444F2 426 F2 422F2 428F 428D 428E 428C
CONTROL, GUIDANCE, MONITORING, AND TECHNOLOGY PRODUCTS
COMMANDSTATION COMMANDCONSOLE PRODUCTLINK
PETROLEUM GEN SET
G3306B C27 C15 C18 C32 3512B 3512C
WHEEL LOADER
962H 962G 986H 986K 962K 988G 988H 988K 966H 966G 966K 966M 950GC 924F 924H 924G 924K 928F 928G 966 GC 988F II 986 950G II 928HZ 995 994 990 993 980G II 988K XE 980K HLG 924GZ 924HZ 990K 990H 950 GC 972M XE 938G II 993K 992G 992K 994F 994D 994K 994H 966G II 972G 972H 972K 972M 988GC 950G 950H 950K 930G 930H 930K 962G II 938H 938K 990 II 918F 966F II 966K XE 972G II 966M XE 980C 980F 980H 980G 980K 982M
FORWARDER
554 564 584 574 574B 584HD
INDUSTRIAL TRACTOR
HA771 HA871 TK381 TK371
ARTICULATED TRUCK
725C2 725 740 730 735 OEM 735
WHEELED EXCAVATOR
M320F M317D2 M318D M318C M318F M314-07 M318C MH M315C M315D M316C M316F M316D M313C M313D M322D2 MH M314F M320GC M322D MH M314 M315 M312 M320 M318 M319 M316 M317 M330D M325C MH M313-07 M315D2 MH3024 M315GC M324D2 MH M318D MH M323F M322D2 M322D M322C M320D2
ENGINE - INDUSTRIAL
CG170-16 LD700E G3512 3512B 3516B XQ20 3561B
INDUSTRIAL ENGINE
3126 3512 3516 3508 G3520 C7 C9 G3520H 3412E C32 C27 C18 C7.1 C9.3 C175-16 3508B 3516B 3516C 3408B 3408C 3512E 3512B 3512C CG137-08 C11 C13 C15
QUARRY TRUCK
777E 773E 772G 770G
WHEEL SCRAPER
627G 657G 657E 637K 637E 637G 637D
SPRAY AR
CAT WDS
GAS ENGINE
G3304 G3306 G3512H G3512E G3512B G3512J G3612 G3616 G3608 G3412 G3408C G3408B G3516J G3516E G3408 G3406 G3516C G3516B G3306B G3304B G3520B G3520J CG137-08 G3508J CG137-12 G3508B G3520 G3512 G3516 G3508
TRACTOR
784C 784B 776D 776C 776B
PUMPER
SPS342 SPS343 SPF343 SPF743 SPF343C SPT343
POWER MODULE
XQC1200 3516B 3516C XQC1600 XQG400 PM3412 PMG3516 XQ35 XQ2280 PP3516 C32 PM3508 PM3516 PM3512 XQG135
TRANSMISSION-ONHIGHWAY
CX31
SITE PREP TRACTOR
586C 2864C
OFF HIGHWAY TRUCK
777G 777E 796 AC 794 AC 773GC 798 AC 785D 789G 789D 3508B 772 770 793D 777 775 773 793F 789 785 793 798
LOAD, HAUL, DUMP
R1700K
MOTOR GRADER
135H 120M 2 140K 2 140M 3 140M 2 135H NA 140H ES 12M 3 AWD 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160K 160H 160M 140M 3 AWD 14M-3 12H ES 120H 24 16 14 18 120M 120K 120 GC 163H 140M 140K 140H 143H 12M 3 12M 2 140 GC 163H NA 160M 2 160M 3 120H NA 18M3 160H ES 16M 160 16H 14L 150 14M 140 12H 12M 12K 14M3 120 160H NA 16M3 120K 2
PUMP
WS305 XD WS223 SS WS255 SS WS273 XD
HYDRAULIC SHOVEL
6020 6015 6040 6030 6020B 6015B 6060
KNUCKLEBOOM LOADER
559C 559D 2384D 2384C 579C 579D 2484D 2484C
MARINE ENGINE
3196 3126 3116 3176C 3176B 3516 3512 3508 C18 3408B 3406C 3406E 3516B 3516C 3516E 3512C 3512E C280-16 C280-12 3512B C30 C32 3412 3408 3616 3612 3508C 3508B C175-16 3412E 3412D C280-6 C280-8
EXPANDED MINING PRODUCTS
LD350
LOG LOADR FORST MACH
558
PETROLEUM PACKAGE
TH48-E70 CX35-P800 3508 TH48 CX31-C11I CX31-C9I CX31-C15I TH31-C9P TH31-C9I CX31-C13I CX31-P600- C18 TH35-C11I CX31-C18I TH35-C13I TH31-E61 TH35-C15I CX35-C18I CX31 TH35-E81 CX31-P600
ENERGY STORAGE
ETS1500 PGS1260 PGS1260 HD PGS840
RECLAIMER MIXER
RM500B RM-300 RM-500
ENGINE
C175-20 G3412 G3408C 3512E 3512B 3512C G3516C G3516J G3516H 3516C 3516E G3406 G3408 3516PETROLEUM 3508PETROL C13B G3520 G3520J G3520H G3412C 3512PETROL
LOCOMOTIVE ENGINE
3516 3512 3516C 3516B 3612 3512E 3512C 3512B PR20B C175-16 C175-20 C32 C27 3508 C32B 3508C 3508B
WATER DELIVERY SYSTEM
777G
COLD PLANER
PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310 PR-450C PM-201
GEN SET ENGINE
3406C 3408B 3408C 3608 3606 G3412C 3516B G3520B C13GENSET 3512B 3456 3412 3412C 3616 DE800S 3408 DE1100 3304B C3.4B POWER SYS G3520 G3516C G3516B G3508 C15 GEN SE G3516 G3512 3508B 3304 3508 C280-16 3512 3516
TRANSMISSION
CX31 CX38-P892
ROTARY/TRACK DRILLS
MD5150C
RIPPER
9 8
SKID STEER LOADER
226B 226D 252B3 232D3 226B3 226D3 272C 252B 256C 232B 232D 236B 242B3 216B 262C2 236 232 236B3 248 246 242 262 252 262B 262C 268B 216 242B 228 226 246B 246C 248B 216B3
INDUSTRIAL LOADER
415F2 IL
WHEEL FELLER BUNCHER
TK370 573C 573D TK380 HA870 2570C 2570D HA770 563C 563D 543 533 2670C 2670D
TRACK-TYPE LOADER
973
GENERATOR
SR4B SR4BHV SR500 SR4 SR5
TRUCK ENGINE
3306C 3116 3126 C7 C-9 C15 G3306
WHEEL TRACTOR-SCRAPER
627 623 621 637 632 631 623K LRC 631K 613G 637K 627K LRC 623K 621K 627K 657 651
TRACK SKIDDER
527
WHEEL SKIDDER
535D 535C 545D 545C 525D 525C 555D
RETROFIT AFTERTREATMNT
SCR
UNDERGROUND ARTICULATED TRUCK
AD22
RENEWABLE ENERGY
BDP1000 PGS1260 HD BDP250
WATER FORDING TRACTOR
D7R II
WHEEL TRACTOR
623G 623H 621G 621H 627G 627H 633E II 631K 631E 631G 621K OEM 613C II 651 657E 657G 637G 637E 637K
TRACK LOADER
973C 973D 973K 953C 953D 953K BS3GII 963 973 953 963D 963C 963K
WHEEL DOZER
854G 854K 834G 834H 834K 814K 814F 844H 844K 834 844 854 824H 824G 824C 824K 814F II 824 824G II
LANDFILL COMPACTOR
836 826 826G II 816F II 826C 826G 826H 826K 816K 836H 836G 836K 816F
TELEHANDLER
TH357D TH350B TH460B TH3510D TH360B TH408D TH514D TH210 TH215
COMPACT WHEEL LOADER
906H2 902 908 906 906H 908H2 907H 908H 907H2 914G
ASPHALT SCREED
AS3251C AS2252C AS4252C AS2302C SE60 VT XW AS3301C SE47 FM SE50 VT SE50 V SE60VT XW SE60 V XW
BULLDOZER
8SU 9SU 8U 9U 8A
UNDERGROUND ART TRUCK
AD45B AD60 AD55 AD30 AD45 AD22 AD55B
LOAD HAUL DUMP
R1600G R1600H R2900 R2900 XE R1300G II R1700G R3000H R2900G R1700 R1300G R1700 XE
REMAN ENGINE
3516B
MATERIAL HANDLER
MH3022 MH3037 MH3049 MH3059
WINCH
57H 59N 59L 58L
ROTARY CUTTER
RC7 RC20
TRACK-TYPE TRACTOR
D10 D11 D5R LGP D6R II D3G D4G D5R2 D4E D5M D5N D5G D6N XL D6R D6T D6M D6N D6K D6H D7E D6 XE D6N LGP D7R XR D6T LGP D6R XL D6K2 XL D6T XW D6T XL D5R XL D7R D7H D8T D8R D8L D8N D6K XL D9T D9R D9L D9N D6T XW PAT D6K2 D5K XL D6R LGP D7E LGP D5K LGP D6R III D6XE D4K XL D9 GC D7R SERIES D6K2 LGP D3K XL D9 D2 D1 D3 D6 D5 D8 D7 D4K LGP D10N D10R D10T D11N D11R D11T D6H XL D6H XR D7R LGP D6T LGPPAT D6K LGP D10T2 D6R STD D8R II D6T XL PAT D7R II D3K LGP
ASPHALT PAVER
AP1055 AP655 BG555E PE636 AP400 AP300F BG-260D AP600 AP500F AP655F BG1000E AP-500E SE47 BG-2455D AP-1000E AP-1000D AP-1000F AP-555E BG600D AP355F AP455 AP500 AP555F AP-600D AP655F L AP600F AP-655D AP-300D BG1055E AP355 AP-1055F AP-1055D AP-1055E AP-255E AP555 AP300 BG655D BG500E AP1000
MARINE AUXILIARY
3512 3508 3516C 3516B 3512C 3512B C32 3608 3508B 3508C
PIPELAYER
587T 587R 561N 561M PL83 PL87 PL72 PL61 583T 583R 572R II 572R
MINING EXCAVATOR
5230B 5130 5230 5130B
BROOM-ANGLE
BA18
VIBRATORY COMPACTOR
CS-433C CS-64B CP-64 CP-54 CP-56 CP-44 CP-76 CP-74 CB-64 CB-54 CS-56 CS-54 CS-44 CS-54B CS-76 CS-74 CS-64 CP-54B
MOBILE HYD POWER UNIT
336E
POWER PACKAGE
G3406
GENERATOR SET
DE1400 G3520 G3516 G3512 G3508 3508 3412C D1500 G3306 XQ1140 D500GC C13GENSET DE605GC XQ230 D400GC 3516 3512 DE660GC D300GC C18 GEN SE XQ425 C6.6 D1250 DE600SGC D550GC 3516C GEN G3516B G3516C D1000 G3516E D600 GC G3516H 3508C G3516K 3508B C9 C4.4 D450GC DE1250S 3516B GEN C2.2 D350GC 3306B D250GC G3512E G3512H 3516C GEN SET G3512K G3406 C13 XQ375 XQ35 G3412 C15 GENSET 3412 C32 GEN SET CG137-12 DE715GC C18 C15 C13 C32 GENSET CG137-08 3456 C9.3 DE1500 DE1000S C7.1 C175-16GENSET SR5 C27 C32 D800 C15 GEN SE XQP1100 C175-20 DE500SGC C175-16 G3412C C3.4 C3.3 DE1250 G3520C G3520B G3520E G3520H G3520K 3512C 3512B DE500GC 3406C C1.5 G3306B 3516C 3516B 3516E
EJECTOR TRUCK
740 730
MACHINE CNTRL & GDNC
COMMAND CMD STATN COMMAND CONSOLE
ROAD RECLAIMER
RM500B RM500
ENGINE - MACHINE
3516C C27 C4.4 3408
OFF-HIGHWAY TRUCK
D10R
TRUCK
773G LRC 793F XQ 775G 775F 793F OEM 777C 777B 777D 777G 777F 775G OEM 785 789 797 770G 795F XQ 793D 793B 793C 793F 772G 773E 773G 797F 773F 797B 772 770 777 775G LRC 794 AC 793F CMD 772G OEM 789C 789D 789B 770G OEM 785G 773G OEM 785C 785D 785B 795F AC 793F AC