Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home9X-7269: Seal Assembly
Home9X-7269: Seal Assembly
9X-7269: Seal Assembly

Cat® Seal Assembly (4.5 in Bore)

Brand: Cat

Product Images
9X-7269: Seal Assembly
9X-7269: Seal Assembly
9X-7269: Seal Assembly
9X-7269: Seal Assembly
9X-7269: Seal Assembly

Cat® Seal Assembly (4.5 in Bore)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9X-7269

Units of Measure

USMetric
Outside Diameter (mm): 114.4
Groove Width - A (+/- 0.002inch) (in): 0.25
Groove Diameter - B (+/- 0.0762 mm) (mm): 97.41
Bore Diameter (in): 4.5
Weight (kg): 0.02
Bore Diameter (mm): 114.3
Seal Shape: Type 3
Groove Diameter - B (+/- 0.003inch) (in): 3.84
Weight (lb): 0.05
Groove Width - A (+/- 0.0508 mm) (mm): 6.40
Outside Diameter (in): 4.5
View More
Compatible Models for part number 9X-7269

WHEEL TRACTOR

615C II 611

INTEGRATED TOOLCARRIER

IT38H IT38G IT38F IT38G II

TRACK LOADER

963 963D 963K 939C

BACKHOE LOADER

442D 438C 438D 438B 424D 416E 420D 432D 416C 428D 416D 428B 416B 428C

EJECTOR TRUCK

740 740B D400E II

WINCH

57H

LANDFILL COMPACTOR

826G

WHEEL LOADER

918F 924F 924K 980F 980G 928F 980F II

TELEHANDLER

TH350B

TRACK SKIDDER

527

TRACK-TYPE TRACTOR

D5H XL D8T D8R D8N D5R2 D8R II D5H D6N LGP D6N XL D6M D6N

ARTICULATED TRUCK

745C D350E II 725 D400E 740C 740B D25D 740 D350E D350D D400E II 735C 740 GC 735B 745 735 OEM D30D D250E II 735

RIPPER

8

WHEEL SCRAPER

615C 611

BULLDOZER

8U 5P 8SU 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced