Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemSeals for Fuel Systems9X-7735: SEAL O RING
HomeEngineFuel SystemSeals for Fuel Systems9X-7735: SEAL O RING
9X-7735: SEAL O RING

Fuel System Seal

Brand: Cat

Product Images
9X-7735: SEAL O RING
9X-7735: SEAL O RING

Fuel System Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9X-7735

Units of Measure

USMetric
Material Description: FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Polymer: Fkm (fluorocarbon)
Material: FKM - Fluoroelastomer,Polytetrafluoroethylene (PTFE) Plastic,Fluoroelastomer (FKM) Rubber
Material Hardness: 90a
Cross Section Diameter (mm): 2.62
Inside Diameter (mm): 36.17
Cross Section Diameter (in): 0.103
Coating: Ptfe - Polytetrafluoroethylene
Inside Diameter (in): 1.424
Dash Size: 127
View More
Compatible Models for part number 9X-7735

PUMPER

SPS343 SPT343 SPF343

GENERATOR

SR4 SR4B SR4BHV

TRUCK ENGINE

3406C 3406B

GENERATOR SET

3508 3516B 3508B 3512B

POWER MODULE

PM3516 PM3512 PP3516 PM3508

LOCOMOTIVE ENGINE

3516B 3508B 3512B

PETROLEUM ENGINE

3512B

SOIL COMPACTOR

825G

WHEEL DOZER

854G 824G

LANDFILL COMPACTOR

826C 826G

WHEEL LOADER

980G II 980C 980F 980G 992G 994D 980F II

TRACK-TYPE TRACTOR

D8R D8N D11N D11R

GEN SET ENGINE

3512 3512B 3508B 3516B

MARINE AUXILIARY

3512B 3508B 3516B 3512 3508

MARINE ENGINE

3516 3512 3508 3508B 3516B 3516C 3512B

ENGINE - INDUSTRIAL

3516B

MINING EXCAVATOR

5230B 5130 5230 5130B

INDUSTRIAL ENGINE

3508B 3512B 3516B 3412

TRUCK

785 797 793B 793C 777 789C 777C 777B 789B 785C 777D 797B 785B

TRACTOR

776D 776C 784C 784B

EXCAVATOR

245D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced