Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys9Y-5286: Idler Pulley Assembly
HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys9Y-5286: Idler Pulley Assembly
9Y-5286: Idler Pulley Assembly

Idler Pulley

Brand: Cat

fallback-image
9Y-5286: Idler Pulley Assembly

Idler Pulley

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9Y-5286
Width (mm): 185.4
Height (mm): 101.6
Length (mm): 203.2
View More
Compatible Models for part number 9Y-5286

GENERATOR

SR4B

GENERATOR SET

3508 3516 3516B 3508B 3512 3512B

POWER MODULE

PM3516 PM3512 PM3508

ENGINE

3516C 3516E 3512C

VEHICULAR ENGINE

3516 3512

LOCOMOTIVE ENGINE

3508C 3516C 3516B 3508B 3512C 3512B

PETROLEUM ENGINE

3512 3516C 3512B

GEN SET ENGINE

3508 3512 3512B 3508B 3516 3516B

MARINE ENGINE

3512C 3516 3512 3508 3508C 3508B 3516B 3516C 3512B 3516E

MARINE AUXILIARY

3512C 3516C 3512B 3508B 3516B 3512 3508

ENGINE - INDUSTRIAL

3512B

INDUSTRIAL ENGINE

3508B 3512B 3516B 3508 3512 3516

GAS ENGINE

G3516B G3508B G3512 G3516 G3508

PETROLEUM PACKAGE

3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced