Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys9Y-5325: 108.5mm Outer Diameter Alternator Drive Pulley
HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys9Y-5325: 108.5mm Outer Diameter Alternator Drive Pulley
9Y-5325: 108.5mm Outer Diameter Alternator Drive Pulley

Cat® Alternator Drive Pulley is responsible for transferring mechanical power from the engine to the alternator to generate electrical energy

Brand: Cat

Product Images
9Y-5325: 108.5mm Outer Diameter Alternator Drive Pulley
9Y-5325: 108.5mm Outer Diameter Alternator Drive Pulley
9Y-5325: 108.5mm Outer Diameter Alternator Drive Pulley
9Y-5325: 108.5mm Outer Diameter Alternator Drive Pulley
9Y-5325: 108.5mm Outer Diameter Alternator Drive Pulley

Cat® Alternator Drive Pulley is responsible for transferring mechanical power from the engine to the alternator to generate electrical energy

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9Y-5325
Width (mm): 134.6
Height (mm): 27.9
Material: Carbon Steel,Gray (Flake) Iron
Length (mm): 134.6
View More
Compatible Models for part number 9Y-5325

GEN SET ENGINE

3116 3114

ENGINE - MACHINE

3116 3114

INTEGRATED TOOLCARRIER

IT38G IT28G

INDUSTRIAL ENGINE

3116 3114 3126 3126B

VIBRATORY COMPACTOR

CP-563D CP-533D CS-531D CS-563D CS-573D CS-583D CS-533D

WHEEL LOADER

938G 928G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced