Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Rotating ComponentsConnecting Rods9Y-7735: BEARING
HomeEngineEngine ComponentsEngine Rotating ComponentsConnecting Rods9Y-7735: BEARING
9Y-7735: BEARING

Connecting Rod Bearing

Brand: Cat

Product Images
9Y-7735: BEARING
9Y-7735: BEARING

Connecting Rod Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9Y-7735

Units of Measure

USMetric
Width (mm): 111.76
Height (mm): 58.42
Length (in): 4.6
Material: Steel Backed Aluminum Bearing
Length (mm): 116.84
Height (in): 2.3
View More
Compatible Models for part number 9Y-7735

GENERATOR

SR4

TRUCK ENGINE

3406E 3406C 3406B C-15

LOAD HAUL DUMP

R2900

REMAN ENGINE

3406E

WINCH

57H

MOTOR GRADER

16G 16H NA

TRACK-TYPE TRACTOR

D8N

MARINE ENGINE

3406B 3406C 3406E

PIPELAYER

578

FRONT SHOVEL

5080

EXCAVATOR

375-A L 375-A 245 245D 245B

VIBRATORY COMPACTOR

CB-614

GENERATOR SET

3406C 3406E

WHEEL TRACTOR

627E 627F 623E 623F 621E 621F

SOIL COMPACTOR

825C

EJECTOR TRUCK

D400E II

WHEEL DOZER

824C

LANDFILL COMPACTOR

826C

WHEEL LOADER

980G II 980C 980F 980G 980F II

ROAD RECLAIMER

RR-250

SOIL STABILIZER

SS-250

GEN SET ENGINE

3406C 3406E 3406B

ARTICULATED TRUCK

D350E II D40D D400D D400E II

RIPPER

8

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

3406E 3406C 3406

WHEEL SCRAPER

623F 627F 623E 627E 621E 621F

GAS ENGINE

G3406

BULLDOZER

8U 8SU 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced