Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home214-2295: Split Bearing Cap
Home214-2295: Split Bearing Cap
214-2295: Split Bearing Cap

Cat® Split Bearing Cap for angling blade

Brand: Cat

Product Images
214-2295: Split Bearing Cap
214-2295: Split Bearing Cap
214-2295: Split Bearing Cap
214-2295: Split Bearing Cap
214-2295: Split Bearing Cap

Cat® Split Bearing Cap for angling blade

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 214-2295
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 214-2295

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 322
Height (mm): 60
Outside Diameter (in): 12.667
Height (in): 2.362
Material: Low Alloy Steel,Alloy Steel
View More
Compatible Models for part number 214-2295

TRACK-TYPE TRACTOR

D6R III D6T D6T XL D6T XW D6T LGP D6T LGPPAT D6T XL PAT D6T XW PAT

TRACK SKIDDER

527

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert