129-7859: Bearing Set
+ / - Hover over image to Zoom
Other Views

    129-7859: Bearing Set

    Part Number: 129-7859
    Brand: Cat
    Retrieving Price.....

    Cat® Bearing Set

    Description:
    Cat bearing sets reduce the friction between the surfaces of mating parts. Get the original performance with your equipment

    Attributes:
    • Material: Steel
    • Supports high rotational speeds

    Applications:
    Used in various types of hydraulic pumps of heavy-duty equipment. Get the original performance with your equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 1.24
    • Height (in): 1.18
    • Outside Diameter (in): 2.16
    excavator
    320D GC 320D RR 320D2 L 323D L 320D2 GC 320E L 320C, 320D L 320E, 320D FM 323D2 L 320D2, 318C, 321D LCR 323F OEM 320C FM 323E SA 320D, 325F LCR 323D LN 323D S 320D FM RR 323D2 323E L 320D LRR 320D LN 323E LN 323F LN

    track excavators
    320D2, 320CL, 320D2GC, 320EL, 320C, 321DLCR, 320ERR, 320D2L, 323DL, 320FL, 320ELRR, 323EL, 323D2L, 323ESA, 325FLCR, 320E, 320ELN, 323FLN, 323FOEM, 320ELOEM