Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits155-6051: Transmission Overhaul Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits155-6051: Transmission Overhaul Gasket Kit
155-6051: Transmission Overhaul Gasket Kit

Transmission Overhaul Gasket Kit

Brand: Cat

fallback-image
155-6051: Transmission Overhaul Gasket Kit

Transmission Overhaul Gasket Kit

Brand: Cat

Warranty Information
Return Policy
Items included

No results available.

5L-5032: 158.12mm Inner Diameter O-Ring Seal
5L-5032: 158.12mm Inner Diameter O-Ring SealQuantity: 1
8M-5661: 3.53 x 47.22mm 70A VMQ O-Ring
8M-5661: 3.53 x 47.22mm 70A VMQ O-RingQuantity: 1
9M-9647: 5.33 x 40.64mm 70A VMQ O-Ring
9M-9647: 5.33 x 40.64mm 70A VMQ O-RingQuantity: 4
8F-6230: 228.19mm Inside Diameter Seal-O-Ring
8F-6230: 228.19mm Inside Diameter Seal-O-RingQuantity: 2
8E-7249: 0.8mm Thick Planetary Case Cover Gasket
8E-7249: 0.8mm Thick Planetary Case Cover GasketQuantity: 1
100-4083: SEAL KIT
100-4083: SEAL KITQuantity: 5
228-4947: 2.62 x 13.94mm 75A FKM O-Ring
228-4947: 2.62 x 13.94mm 75A FKM O-RingQuantity: 1
5P-4057: 760mm Inner Diameter O-Ring Seal
5P-4057: 760mm Inner Diameter O-Ring SealQuantity: 1
3P-7613: 417.96mm Inner Diameter Internal Seal Ring
3P-7613: 417.96mm Inner Diameter Internal Seal RingQuantity: 1
3P-7612: 3.12mm Thick External Seal Ring
3P-7612: 3.12mm Thick External Seal RingQuantity: 4
3P-7570: 3.12mm Thick External Seal Ring
3P-7570: 3.12mm Thick External Seal RingQuantity: 1
8E-4929: 0.8mm Thick Planetary Case Cover Gasket
8E-4929: 0.8mm Thick Planetary Case Cover GasketQuantity: 1
8M-4432: 3.53 x 26.57mm 70A VMQ O-Ring
8M-4432: 3.53 x 26.57mm 70A VMQ O-RingQuantity: 4
8P-6292: 449.41mm Inner Diameter Internal Seal Ring
8P-6292: 449.41mm Inner Diameter Internal Seal RingQuantity: 3
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 14
4K-1388: 2.95 x 26.62mm 90A NBR O-Ring
4K-1388: 2.95 x 26.62mm 90A NBR O-RingQuantity: 2
7J-0204: 1.63 x 7.65mm 90A NBR O-Ring
7J-0204: 1.63 x 7.65mm 90A NBR O-RingQuantity: 14
3P-7571: 339.32mm Outer Diameter Ring Seal
3P-7571: 339.32mm Outer Diameter Ring SealQuantity: 1
7G-9922: 194mm Outer Diameter Seal Ring
7G-9922: 194mm Outer Diameter Seal RingQuantity: 2
5H-8853: 1.78 x 9.25mm 70A VMQ O-Ring
5H-8853: 1.78 x 9.25mm 70A VMQ O-RingQuantity: 1
2S-4078: 3 x 37.47mm 90A NBR O-Ring
2S-4078: 3 x 37.47mm 90A NBR O-RingQuantity: 1
7S-8554: 5.33 x 329.56mm 75A NBR O-Ring
7S-8554: 5.33 x 329.56mm 75A NBR O-RingQuantity: 1
5S-5880: 0.049 IN (1.24mm) Thick Lock Nut Bar
5S-5880: 0.049 IN (1.24mm) Thick Lock Nut BarQuantity: 4
8M-4992: 3.5 X 41mm 70A VMQ O-Ring
8M-4992: 3.5 X 41mm 70A VMQ O-RingQuantity: 2
4J-0521: 3.53 x 34.52mm 90A NBR O-Ring
4J-0521: 3.53 x 34.52mm 90A NBR O-RingQuantity: 2
4M-5397: 0.0359 IN ( 0.911MM) Thick Lock Nut Bar
4M-5397: 0.0359 IN ( 0.911MM) Thick Lock Nut BarQuantity: 4
6F-6673: Rubber O Ring Seal
6F-6673: Rubber O Ring SealQuantity: 2
104-6730: 0.8mm Thick Transmission Control Valve Gasket
104-6730: 0.8mm Thick Transmission Control Valve GasketQuantity: 1
1H-5728: 3.53 x 63.09mm 75A NBR O-Ring
1H-5728: 3.53 x 63.09mm 75A NBR O-RingQuantity: 1
8M-4986: 3.53 x 37.69mm 70A VMQ O-Ring
8M-4986: 3.53 x 37.69mm 70A VMQ O-RingQuantity: 2
8M-8157: 2.62 x 9.19mm 70A VMQ O-Ring
8M-8157: 2.62 x 9.19mm 70A VMQ O-RingQuantity: 4
5D-6428: 608.08mm Inside Diameter Seal-O-Ring
5D-6428: 608.08mm Inside Diameter Seal-O-RingQuantity: 2
Showing 1 to 32 of 35Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 155-6051

We are still working on adding a specification for this part.

Compatible Models for part number 155-6051

TRACK-TYPE TRACTOR

D11R

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced