Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainFinal DriveFriction Discs9D-1227: Disc
Home
DrivetrainFinal DriveFriction Discs
9D-1227: Disc
9D-1227: Disc

Cat® Disc (Parking Brake)

Brand: Cat

fallback-image
9D-1227: Disc

Cat® Disc (Parking Brake)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 9D-1227
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 9D-1227

Units of Measure

USMetric
Inside Diameter (mm): 163.576
Outside Diameter (mm): 233.197
Thickness (mm): 3.175
Inside Diameter (in): 6.44
Outside Diameter (in): 9.181
Thickness (in): 0.125
Material: Carbon Steel,Alloy Mixed: Metal
View More
Compatible Models for part number 9D-1227

WHEEL TRACTOR

639D 637D 631D 633D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert