Cat® 25 mm Bolt-On Bucket End Bit - RH/LH
Cat® 35 mm Bolt-On Bucket End Bit - RH/LH
Cat® 30 mm Bolt-On Bucket End Bit - RH/LH
Cat® 40 mm Bolt-On Bucket End Bit - RH/LH
Cat® 40 mm Bolt-On Bucket End Bit - RH/LH
Cat® 45 mm Bolt-On Bucket End Bit - RH/LH
Cutting Edge 40mm
Cat® 40 mm Bolt-On Bucket End Bit - RH/LH
Cat® 40 mm Bolt-On ARM Bucket End Bit - RH/LH
Cat® 35 mm Bolt-On Bucket End Bit - RH/LH
Cat® 35 mm Bolt-On Bucket End Bit - RH/LH
Cat® 35 mm Bolt-On ARM Bucket End Bit - LH
Cat® 35 mm Bolt-On ARM Bucket End Bit - RH
Cat® 35 mm Bolt-On ARM Bucket End Bit - RH
Cat® 35 mm Bolt-On ARM Bucket End Bit - LH
Cat® 35 mm Bolt-On ARM Bucket End Bit - RH/LH
Viewing 1 - 16 of 68
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
1 - 16 of 68 results
1 - 16 of 68 results
Cat
Position
Rh/lh
Length (in)
13.46
Wear or Durability
Standard
Thickness (in)
0.984
Hole Quantity
2
Hole Size
1-in Plow Bolt (28 Mm Square)
Depth (in)
13.465
Height (in)
0.98
Hole Spacing (in)
2.441
Attachment Method
Bolt-on
Machine
Loader
Width (in)
6.299
Cat
Position
Rh/lh
Length (in)
20.08
Material
Boron Steel
Wear or Durability
Standard
Thickness (in)
1.378
Hole Quantity
3
Hole Size
1-1/4-in Plow Bolt (36.5 Mm Square)
Depth (in)
20.079
Height (in)
1.38
Hole Spacing (in)
2.953
Attachment Method
Bolt-on
Machine
Loader
Width (in)
7.874
Cat
Position
Rh/lh
Length (in)
19.53
Wear or Durability
Standard
Thickness (in)
1.181
Hole Quantity
3
Hole Size
1-in Plow Bolt (28 Mm Square)
Depth (in)
19.528
Height (in)
1.18
Hole Spacing (in)
2.677
Attachment Method
Bolt-on
Machine
Loader
Width (in)
6.693
Cat
Position
Rh/lh
Length (in)
21.89
Material
Boron Steel
Wear or Durability
Standard
Thickness (in)
1.575
Hole Quantity
3
Hole Size
1-1/4-in Plow Bolt (36.5 Mm Square)
Depth (in)
21.89
Height (in)
1.57
Hole Spacing (in)
3.071
Attachment Method
Bolt-on
Machine
Loader
Width (in)
10.433
Cat
Position
Rh/lh
Length (in)
22.13
Material
Boron Steel
Wear or Durability
Standard
Thickness (in)
1.575
Hole Quantity
3
Hole Size
1-1/4-in Plow Bolt (36.5 Mm Square)
Depth (in)
22.126
Height (in)
1.57
Hole Spacing (in)
3.071
Attachment Method
Bolt-on
Machine
Loader
Width (in)
10.433
Cat
Position
Rh/lh
Length (in)
21.89
Material
Boron Steel
Wear or Durability
Standard
Thickness (in)
1.772
Hole Quantity
3
Hole Size
1-1/4-in Plow Bolt (36.5 Mm Square)
Depth (in)
21.89
Height (in)
10.43
Hole Spacing (in)
3.071
Attachment Method
Bolt-on
Machine
Loader
Width (in)
10.433
Cat
Position
Rh/lh
Material
Boron Steel,Alloy Mixed: Metal
Wear or Durability
Arm
Thickness (in)
1.575
Hole Quantity
3
Hole Size
1-1/4-in Plow Bolt (36.5 Mm Square)
Depth (in)
22.126
Hole Spacing (in)
3.071
Attachment Method
Bolt-on
Width (in)
10.433
Cat
Position
Rh/lh
Length (in)
20.08
Material
Boron Steel
Wear or Durability
Standard
Thickness (in)
1.575
Hole Quantity
3
Hole Size
1-1/4-in Plow Bolt (36.5 Mm Square)
Depth (in)
20.079
Height (in)
7.87
Hole Spacing (in)
2.953
Attachment Method
Bolt-on
Width (in)
7.874
Cat
Position
Rh/lh
Material
Boron Steel,Alloy Mixed: Metal
Wear or Durability
Arm
Thickness (in)
1.575
Hole Quantity
3
Hole Size
1-1/4-in Plow Bolt (36.5 Mm Square)
Depth (in)
22.126
Hole Spacing (in)
3.071
Attachment Method
Bolt-on
Width (in)
10.433
Cat
Position
Rh/lh
Material
Boron Steel
Wear or Durability
Standard
Thickness (in)
1.378
Hole Quantity
3
Hole Size
1-1/4-in Plow Bolt (36.5 Mm Square)
Depth (in)
20.079
Hole Spacing (in)
2.953
Attachment Method
Bolt-on
Width (in)
8.937
Cat
Position
Rh/lh
Material
Boron Steel
Wear or Durability
Standard
Thickness (in)
1.378
Hole Quantity
3
Hole Size
1-in Plow Bolt (28 Mm Square)
Depth (in)
19.528
Hole Spacing (in)
2.677
Attachment Method
Bolt-on
Width (in)
6.693
Cat
Position
Lh
Material
Boron Steel,Alloy Mixed: Metal
Wear or Durability
Arm
Thickness (in)
1.378
Hole Quantity
3
Hole Size
1-1/4-in Plow Bolt (36.5 Mm Square)
Depth (in)
14.961
Hole Spacing (in)
2.953
Attachment Method
Bolt-on
Width (in)
8.268
Cat
Position
Rh
Material
Alloy Mixed: Metal,Boron Steel
Wear or Durability
Arm
Thickness (in)
1.378
Hole Quantity
3
Hole Size
1-1/4-in Plow Bolt (36.5 Mm Square)
Depth (in)
14.961
Hole Spacing (in)
2.953
Attachment Method
Bolt-on
Width (in)
8.268
Cat
Position
Rh
Material
Boron Steel,Alloy Mixed: Metal
Wear or Durability
Arm
Thickness (in)
1.378
Hole Quantity
3
Hole Size
1-1/4-in Plow Bolt (36.5 Mm Square)
Depth (in)
16.142
Hole Spacing (in)
3.071
Attachment Method
Bolt-on
Width (in)
10.827
Cat
Position
Lh
Material
Alloy Mixed: Metal,Boron Steel
Wear or Durability
Arm
Thickness (in)
1.378
Hole Quantity
3
Hole Size
1-1/4-in Plow Bolt (36.5 Mm Square)
Depth (in)
16.142
Hole Spacing (in)
3.071
Attachment Method
Bolt-on
Width (in)
10.827
Cat
Position
Rh/lh
Material
Boron Steel,Alloy Mixed: Metal
Wear or Durability
Arm
Thickness (in)
1.378
Hole Quantity
3
Hole Size
1-1/4-in Plow Bolt (36.5 Mm Square)
Depth (in)
20.079
Hole Spacing (in)
2.953
Attachment Method
Bolt-on
Width (in)
7.874