Description: Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.
Attributes: • Inside Diameter: 85 mm (3.346 in) • Width: 29 mm (1.141 in) • Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.
Application: Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.
Attributes: • Inside Diameter: 85 mm (3.346 in) • Width: 29 mm (1.141 in) • Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.
Application: Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
960F950G950F962G924HZ988B924H938G938F966D966F966E966G950F II
Articulated Truck
D250BD25DD25CD350CD30CD30DD35CD300B
Ripper
10
Engine - Industrial
3406B
Industrial Engine
3406C
Truck
69D777769C773B
Wheel Feller Buncher
533
Wheel Scraper
623F623E621E657657E657B
Quarry Truck
771C775B
Tractor
776772B768C
Bulldozer
10C10S10U834U834S
View More
Underground Art Truck
AE40AD55AD30AE40 IIAD45AD40
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 030-0061
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 030-0061
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 030-0061
Description: Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.
Attributes: • Inside Diameter: 85 mm (3.346 in) • Width: 29 mm (1.141 in) • Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.
Application: Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 030-0061
Units of Measure
USMetric
Inside Diameter (mm): 85
Width (mm): 29.00
Inside Diameter (in): 3.346
Width (in): 1.141
Height (mm): 29
Material: Alloy Steel
Height (in): 1.14
View More
Compatible Models for part number 030-0061
UNDERGROUND ART TRUCK
AE40 AD55 AD30 AE40 II AD45 AD40
INTEGRATED TOOLCARRIER
IT38F
LOAD HAUL DUMP
R1700 II R1600G R2900G R1600 R1700G R1300 R2900
WINCH
528 54
MOTOR GRADER
12H 12G 12M 120H 120G 160H 160G 160H NA 135H 160H ES 120M 2 12H NA 135H NA 12H ES 140M 140K 140H 140G 16G 140H NA 130G 140H ES 14G
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Chat with an expert
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.