This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Select Equipment
Select equipment to view parts that fit your equipment.
Select Equipment
Select Store
For pricing & availability
Add Equipment
To find the parts that fit.To find the parts that fit.
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: A lip-type seal is designed to prevent the leakage of fluids and to protect against the ingress of contaminants. It is designed with a slight interference fit against the shaft or axle it is sealing. This creates a dynamic sealing action, where the lip flexes and maintains contact with the rotating shaft, preventing fluid leakage. It provides sealing performance by maintaining a constant lip-to-shaft contact pressure.
Attributes: • Designed to resist wear and temperature. • Designed to withstand pressure differentials. • Compatibility with a wide range of fluids.
Applications: A lip-type seal is used to provide extend the lifespan of the axle components and ensures smooth and efficient operation. It is extensively used in Cat 214B, 224B, M316C, M318, M318C, M320, and M322C Excavators, 416, 416B, 426, 426B, 428, 428B, 436, 436B, 438, 438B, and 446 Backhoe, R60, R70, R80 Lift Truck, TH514C Telehandler - Tier Iiib, TR13 Powertrain.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A lip-type seal is designed to prevent the leakage of fluids and to protect against the ingress of contaminants. It is designed with a slight interference fit against the shaft or axle it is sealing. This creates a dynamic sealing action, where the lip flexes and maintains contact with the rotating shaft, preventing fluid leakage. It provides sealing performance by maintaining a constant lip-to-shaft contact pressure.
Attributes: • Designed to resist wear and temperature. • Designed to withstand pressure differentials. • Compatibility with a wide range of fluids.
Applications: A lip-type seal is used to provide extend the lifespan of the axle components and ensures smooth and efficient operation. It is extensively used in Cat 214B, 224B, M316C, M318, M318C, M320, and M322C Excavators, 416, 416B, 426, 426B, 428, 428B, 436, 436B, 438, 438B, and 446 Backhoe, R60, R70, R80 Lift Truck, TH514C Telehandler - Tier Iiib, TR13 Powertrain.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Bore Diameter (in): 2.559
Inner Diameter (in): 1.81
Inner Diameter (mm): 46
Bore Diameter (mm): 65
Shaft Diameter (in): 1.811
Outer Diameter (in): 2.56
Shaft Diameter (mm): 46
Outer Diameter (mm): 65
Weight (kg): 0.06
Weight (lb): 0.13
Width (in): 0.63
Width (mm): 16
Units of MeasureUSMetric
Bore Diameter (in): 2.559
Inner Diameter (in): 1.81
Inner Diameter (mm): 46
View More
Compatible Models
Compatible Models
Wheeled Excavator
M322CM318C MH
Excavator
M318M320
Backhoe Loader
426416438428436426B436B428B416B438B
View More
Wheeled Excavator
M322CM318C MH
Warranty Information
Return Policy
Parts diagram for 054-6842
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 054-6842
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 054-6842
Description: A lip-type seal is designed to prevent the leakage of fluids and to protect against the ingress of contaminants. It is designed with a slight interference fit against the shaft or axle it is sealing. This creates a dynamic sealing action, where the lip flexes and maintains contact with the rotating shaft, preventing fluid leakage. It provides sealing performance by maintaining a constant lip-to-shaft contact pressure.
Attributes: • Designed to resist wear and temperature. • Designed to withstand pressure differentials. • Compatibility with a wide range of fluids.
Applications: A lip-type seal is used to provide extend the lifespan of the axle components and ensures smooth and efficient operation. It is extensively used in Cat 214B, 224B, M316C, M318, M318C, M320, and M322C Excavators, 416, 416B, 426, 426B, 428, 428B, 436, 436B, 438, 438B, and 446 Backhoe, R60, R70, R80 Lift Truck, TH514C Telehandler - Tier Iiib, TR13 Powertrain.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 054-6842
Units of Measure
USMetric
Bore Diameter (in): 2.559
Inner Diameter (in): 1.81
Inner Diameter (mm): 46
Bore Diameter (mm): 65
Shaft Diameter (in): 1.811
Outer Diameter (in): 2.56
Shaft Diameter (mm): 46
Outer Diameter (mm): 65
Weight (kg): 0.06
Weight (lb): 0.13
Width (in): 0.63
Width (mm): 16
View More
Compatible Models for part number 054-6842
WHEELED EXCAVATOR
M322C M318C MH
EXCAVATOR
M318 M320
BACKHOE LOADER
426 416 438 428 436 426B 436B 428B 416B 438B
View More
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.