Receptacle terminal pins or terminal blades are designed to be soldered onto the wiring connection to maintain stable contact in with their male counterpart in the receptacle. This ensures a glitch-free energy/signal transfer in the system.
Attributes: Made from brass Durable and tested for 1000s of connection and disconnection cycles Rust-free hence avoiding any chance of dysfunction due to rusting Made to fit snugly with their male counterparts to ensure a proper energy/signal transfer.
Applications: These Receptacle Connector Pin Terminal Blades are widely used for energy transfer/signal transfer in receptacles of a variety of systems. These are designed for use in Cat® Track-type Tractor, Off-highway Truck, Articulated Dump Truck, Wheel-type Loader, Motor Grader, Wheel Tractor-scraper, Wheel Dozer, Earthmoving Compactor, Work Tool, Petroleum Products, Track-type Loader, Engine - Industrial, Cold Planer, Control, Guidance, Monitoring, and Technology Product families.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Receptacle terminal pins or terminal blades are designed to be soldered onto the wiring connection to maintain stable contact in with their male counterpart in the receptacle. This ensures a glitch-free energy/signal transfer in the system.
Attributes: Made from brass Durable and tested for 1000s of connection and disconnection cycles Rust-free hence avoiding any chance of dysfunction due to rusting Made to fit snugly with their male counterparts to ensure a proper energy/signal transfer.
Applications: These Receptacle Connector Pin Terminal Blades are widely used for energy transfer/signal transfer in receptacles of a variety of systems. These are designed for use in Cat® Track-type Tractor, Off-highway Truck, Articulated Dump Truck, Wheel-type Loader, Motor Grader, Wheel Tractor-scraper, Wheel Dozer, Earthmoving Compactor, Work Tool, Petroleum Products, Track-type Loader, Engine - Industrial, Cold Planer, Control, Guidance, Monitoring, and Technology Product families.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Current (Amps): 15 Amps
Wire Gauge (AWG): 14-16
Material: Alloy Copper
Current (Amps): 15 Amps
Wire Gauge (AWG): 14-16
Material: Alloy Copper
View More
Compatible Models
Compatible Models
Wheel Tractor
623G657G621G613C II627G615C II631G637G
Integrated Toolcarrier
IT62G
Wheel Tractor-Scraper
613G
Quick Coupler
FUSION
Track Loader
973C963C953C
Soil Compactor
825H815F II
Ejector Truck
740730C2 EJ730D400E II730C740B
Cold Planer
PM-465PM-201PM-565B
Wheel Dozer
834H824H814F II854K844H
Landfill Compactor
816F II836H826H
Motor Grader
12K160K120K140K163H NA140K 2143H120K 2
Wheel Loader
972G950G II950G962G990H972G II980G II988G988H962G II980H980G992G992K966G994F966G II
Receptacle terminal pins or terminal blades are designed to be soldered onto the wiring connection to maintain stable contact in with their male counterpart in the receptacle. This ensures a glitch-free energy/signal transfer in the system.
Attributes: Made from brass Durable and tested for 1000s of connection and disconnection cycles Rust-free hence avoiding any chance of dysfunction due to rusting Made to fit snugly with their male counterparts to ensure a proper energy/signal transfer.
Applications: These Receptacle Connector Pin Terminal Blades are widely used for energy transfer/signal transfer in receptacles of a variety of systems. These are designed for use in Cat® Track-type Tractor, Off-highway Truck, Articulated Dump Truck, Wheel-type Loader, Motor Grader, Wheel Tractor-scraper, Wheel Dozer, Earthmoving Compactor, Work Tool, Petroleum Products, Track-type Loader, Engine - Industrial, Cold Planer, Control, Guidance, Monitoring, and Technology Product families.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 065-5071
Current (Amps): 15 Amps
Wire Gauge (AWG): 14-16
Material: Alloy Copper
View More
Compatible Models for part number 065-5071
WHEEL TRACTOR
623G 657G 621G 613C II 627G 615C II 631G 637G
INTEGRATED TOOLCARRIER
IT62G
WHEEL TRACTOR-SCRAPER
613G
QUICK COUPLER
FUSION
TRACK LOADER
973C 963C 953C
SOIL COMPACTOR
825H 815F II
EJECTOR TRUCK
740 730C2 EJ 730 D400E II 730C 740B
COLD PLANER
PM-465 PM-201 PM-565B
WHEEL DOZER
834H 824H 814F II 854K 844H
LANDFILL COMPACTOR
816F II 836H 826H
MOTOR GRADER
12K 160K 120K 140K 163H NA 140K 2 143H 120K 2
WHEEL LOADER
972G 950G II 950G 962G 990H 972G II 980G II 988G 988H 962G II 980H 980G 992G 992K 966G 994F 966G II
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.