090-3000: Turbo Charger Exhaust Line Elbow Adapter
Cat® Turbo Charger Exhaust Line 45° Elbow Adapter
Brand: Cat
Product Images
090-3000: Turbo Charger Exhaust Line Elbow Adapter
Cat® Turbo Charger Exhaust Line 45° Elbow Adapter
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
The Elbows are mechanical components used in engine exhaust systems to channel exhaust gases from the engine to other downstream parts of the system. These elbows are engineered to withstand extreme heat and pressure. The NPTF threads on the elbow are tapered, allowing them to create a tight and secure seal when threaded into a matching NPTF female fitting. This seal prevents leaks and ensures that fluids flow smoothly through the fitting.
Attributes: • Designed to withstand high temperatures and pressures, allowing them to maintain their sealing ability. • Manufactured to precise specifications and are built for durability, reliability, and productivity.
Applications: The Elbow is connected to Turbocharger Water Lines for the Exhaust of fluids for cooling.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
The Elbows are mechanical components used in engine exhaust systems to channel exhaust gases from the engine to other downstream parts of the system. These elbows are engineered to withstand extreme heat and pressure. The NPTF threads on the elbow are tapered, allowing them to create a tight and secure seal when threaded into a matching NPTF female fitting. This seal prevents leaks and ensures that fluids flow smoothly through the fitting.
Attributes: • Designed to withstand high temperatures and pressures, allowing them to maintain their sealing ability. • Manufactured to precise specifications and are built for durability, reliability, and productivity.
Applications: The Elbow is connected to Turbocharger Water Lines for the Exhaust of fluids for cooling.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Material: Gray Cast Iron,Carbon Steel
Transmission and Hydraulic Oil Compatibile Seal: 2M-9780 (7/8-14)
Thread Size (in): 3/8-18 NPTF
Oil and Fuel Compatible Seal: 238-5081 (7/8-14)
Coolant and Urea Compatible Seal: 6V-5063 (7/8-14)
Thread: 41.8
Tilt Angle: 45°
Material: Gray Cast Iron,Carbon Steel
Transmission and Hydraulic Oil Compatibile Seal: 2M-9780 (7/8-14)
The Elbows are mechanical components used in engine exhaust systems to channel exhaust gases from the engine to other downstream parts of the system. These elbows are engineered to withstand extreme heat and pressure. The NPTF threads on the elbow are tapered, allowing them to create a tight and secure seal when threaded into a matching NPTF female fitting. This seal prevents leaks and ensures that fluids flow smoothly through the fitting.
Attributes: • Designed to withstand high temperatures and pressures, allowing them to maintain their sealing ability. • Manufactured to precise specifications and are built for durability, reliability, and productivity.
Applications: The Elbow is connected to Turbocharger Water Lines for the Exhaust of fluids for cooling.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 090-3000
Material: Gray Cast Iron,Carbon Steel
Transmission and Hydraulic Oil Compatibile Seal: 2M-9780 (7/8-14)
Thread Size (in): 3/8-18 NPTF
Oil and Fuel Compatible Seal: 238-5081 (7/8-14)
Coolant and Urea Compatible Seal: 6V-5063 (7/8-14)
Thread: 41.8
Tilt Angle: 45°
View More
Compatible Models for part number 090-3000
GEN SET ENGINE
G3516B G3516 G3512
GENERATOR
SR4 SR4B
GENERATOR SET
G3508 G3516 G3512
TRUCK ENGINE
3306C
TRUCK
793D 793B 793C
GAS ENGINE
G3508 G3512 G3516
View More
Related parts
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
Check Price
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
Check Price
6V-3251: 2.46 x 19.18mm 70A EPDM O-Ring
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.