No Suggested Results

Add Equipment


Register

Add Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Part number or name
BackHomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings094-0747: Retainer Ring(Snap ring)
BackHome
Hardware, Seals, & ConsumablesHardwareRetaining/Snap Rings
094-0747: Retainer Ring(Snap ring)
094-0747: Retainer Ring(Snap ring)
Product Images
094-0747: Retainer Ring(Snap ring)
094-0747: Retainer Ring(Snap ring)
094-0747: Retainer Ring(Snap ring)
094-0747: Retainer Ring(Snap ring)
094-0747: Retainer Ring(Snap ring)

Cat®Retainer Ring(Snap ring)

Brand: Cat

Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Warranty Information
Warranty Information

Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.

Need More Help? Contact Us

Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.

Need More Help? Contact Us

Find a DealerEmail
Parts diagram for 094-0747
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 094-0747

Description:
Cat retaining rings are installed into machined grooves in housings/bores (internal) or on shafts (external) and are engineered for strength and longevity in a variety of applications. Cat retaining rings are manufactured to precise specifications and are built for durability, reliability, and productivity. You can count on this built for it product to help you get more done.

Attributes:
• Retaining rings meet or exceed, ANSI, ASTM and DIN requirements.

Application:
Assembled to a shaft or housing groove to retain a component or assembly.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 094-0747

Units of Measure

USMetric

Snap Ring Type: Internal Axial

Style: Rectangle Section

Material: Alloy Steel,Steel

Coating: Not Specified

Inside Diameter (mm): 90.35

Outside Diameter (mm): 97.5

Inside Diameter (in): 3.557

Outside Diameter (in): 3.839

View More
Compatible Models for part number 094-0747

EXCAVATOR

320-A 320-A L 323F SA 320 L 320D 320D FM RR 321B

View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 094-0747
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 094-0747

Description:
Cat retaining rings are installed into machined grooves in housings/bores (internal) or on shafts (external) and are engineered for strength and longevity in a variety of applications. Cat retaining rings are manufactured to precise specifications and are built for durability, reliability, and productivity. You can count on this built for it product to help you get more done.

Attributes:
• Retaining rings meet or exceed, ANSI, ASTM and DIN requirements.

Application:
Assembled to a shaft or housing groove to retain a component or assembly.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 094-0747

Units of Measure

USMetric

Snap Ring Type: Internal Axial

Style: Rectangle Section

Material: Alloy Steel,Steel

Coating: Not Specified

Inside Diameter (mm): 90.35

Outside Diameter (mm): 97.5

Inside Diameter (in): 3.557

Outside Diameter (in): 3.839

View More
Compatible Models for part number 094-0747

EXCAVATOR

320-A 320-A L 323F SA 320 L 320D 320D FM RR 321B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert