To find the parts that fit.To find the parts that fit.
Part number or name
Sign in
BackHomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws096-3216: Set Screw Socket
BackHome
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws096-3216: Set Screw Socket
096-3216: Set Screw Socket
Product Images
096-3216: Set Screw Socket
Cat® Final Drive Set Screw Socket
Brand: Cat
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: A Final Drive Set Screw Socket is a specialized tool used for installing or removing set screws in final drive components. It is specifically designed to provide a secure grip and efficient handling of set screws with specific dimensions commonly found in final drive assemblies.
Attributes: • Ensuring its strength and resistance to wear. • Designed to withstand the forces and pressures involved in tightening or loosening set screws.
Applications: A Final Drive Set Screw Socket is a specialized tool that facilitates the installation or removal of set screws in final drive components. It provides a secure grip and enables efficient handling.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 096-3216
Units of Measure
USMetric
Screw Type: Set Screws - Cup Point
Material: Alloy Steel
Thread Size (dia x pitch) (mm): M12 × 1.75
Screw Length - A (mm): 12
Thread: Coarse Thread UNC
View More
Compatible Models for part number 096-3216
TRACK-TYPE TRACTOR
D6 D5 D6XE D6M D6N
TRACK LOADER
973K
FRONT SHOVEL
385C
EXCAVATOR
345B II 336E LH 349 320N 349D L 330D MH 385C L 320-A L 329D L 325D L 330C LN 323F SA 320-A N 336E 336F 336F LN XE 352 325D MH 352F-VG 336D2 L 385C L MH 330C L 340D2 L 319C 336D L 374D L 375-A 336D2 336E LNH 318C 350-A L 330C FM 330D 322C 336D LN 320-A 320 L 336 385C FS 345C MH 329D 324D L 350 L 330D L 385B 336E L 325C 336E H 321B
MATERIAL HANDLER
MH3032
TRACK-TYPE LOADER
973
MOTOR GRADER
16M
View More
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 096-3216
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 096-3216
Description: A Final Drive Set Screw Socket is a specialized tool used for installing or removing set screws in final drive components. It is specifically designed to provide a secure grip and efficient handling of set screws with specific dimensions commonly found in final drive assemblies.
Attributes: • Ensuring its strength and resistance to wear. • Designed to withstand the forces and pressures involved in tightening or loosening set screws.
Applications: A Final Drive Set Screw Socket is a specialized tool that facilitates the installation or removal of set screws in final drive components. It provides a secure grip and enables efficient handling.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 096-3216
Units of Measure
USMetric
Screw Type: Set Screws - Cup Point
Material: Alloy Steel
Thread Size (dia x pitch) (mm): M12 × 1.75
Screw Length - A (mm): 12
Thread: Coarse Thread UNC
View More
Compatible Models for part number 096-3216
TRACK-TYPE TRACTOR
D6 D5 D6XE D6M D6N
TRACK LOADER
973K
FRONT SHOVEL
385C
EXCAVATOR
345B II 336E LH 349 320N 349D L 330D MH 385C L 320-A L 329D L 325D L 330C LN 323F SA 320-A N 336E 336F 336F LN XE 352 325D MH 352F-VG 336D2 L 385C L MH 330C L 340D2 L 319C 336D L 374D L 375-A 336D2 336E LNH 318C 350-A L 330C FM 330D 322C 336D LN 320-A 320 L 336 385C FS 345C MH 329D 324D L 350 L 330D L 385B 336E L 325C 336E H 321B
MATERIAL HANDLER
MH3032
TRACK-TYPE LOADER
973
MOTOR GRADER
16M
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.