To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeElectrical & ElectronicsCab Entertainment SystemsRadio Accessories099-3645: 1300mm Long Lanyard Cable
Home
Electrical & ElectronicsCab Entertainment SystemsRadio Accessories099-3645: 1300mm Long Lanyard Cable
099-3645: 1300mm Long Lanyard Cable
Cat® 1300mm Long Lanyard Cable with resistant to cutting and abrasion
Brand: Cat
Product Images
099-3645: 1300mm Long Lanyard Cable
Cat® 1300mm Long Lanyard Cable with resistant to cutting and abrasion
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: General purpose lanyard used as needed across Cat product lines.
Attributes: • Material: Steel cable with Nylon coating • Length: 1300 mm (51.18 in)
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: General purpose lanyard used as needed across Cat product lines.
Attributes: • Material: Steel cable with Nylon coating • Length: 1300 mm (51.18 in)
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Polyamide Plastic
Length (mm): 1300
Length (in): 51.18
Diameter (mm): 2
Diameter (in): 0.09
Units of MeasureUSMetric
Material: Steel,Polyamide Plastic
Length (mm): 1300
Length (in): 51.18
View More
Compatible Models
Compatible Models
Generator Set
350835123512B
Integrated Toolcarrier
IT62GIT38GIT62G IIIT38G II
Hex Based Spl Solution
320E330F OEM352F OEM
Load Haul Dump
OTHER
Material Handler
MH3250M325D MHMH3260MH3022MH3024MH3037MH3032MH3040MH3049MH3050MH3295MH3059M325D L MH
330D L329D L385C323D LN365C L350MHPU352FMHPU323F OEM390F330D2349D L330FMHPU385C L336FMHPU329E340D2 L336D L330 MHPU349E L HVG325D L349E325D336F336D336E345D345C336E HVG330F330D324D LN330C349D2323D L345C L
View More
Generator Set
350835123512B
Warranty Information
Return Policy
Parts diagram for 099-3645
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 099-3645
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 099-3645
Description: General purpose lanyard used as needed across Cat product lines.
Attributes: • Material: Steel cable with Nylon coating • Length: 1300 mm (51.18 in)
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
311D LRR 316F L 330 L 345B II 349D L 320-A L 325B L M315F 312E FM538 312F 320-A S 320-A N 312B 336D 312C 324D 336E 312D 324E 336F 320D3 GC 375-A L 315D L 325-A M317F 333 GC 320D2 320D3 336D2 L 322B LN 314D CR 326D L FM548 335F 323F 336F XE 374F L 311B 311C 323D E300B M318F 312-A 349E L 330D2 325C L 322B 322C 3101 323D LN 324E LN 352F XE VG 330B LN 321C 330D FM 345B 345C 321B 345D 336 MHPU 312B L 548 307 320D2 GC 311-A 349F L 385C L 320D2 FM 325D L 316F EL300 330 LN 352F-VG 317 315 558 313 320GX 320D LRR 365C L MH 315B 315C 326F L 336D L 374D L 323F OEM 312D2 L 336F L XE 312C L 323E LN 350-A L FM558 314E CR OTHER 330C FM 314C 326F 322-A 320 GX 538 325B 349D FM568 324D L 350 L 313F 330GC 336E L 320 GC 313B 325C 349E 325D 336E H 349F 313D 320E RR 325F 312D2 352F 312D L 340F 322B L 345B L 330-A L 329D LN 314D LCR 317-A 336F LN XE 320E LRR 323F LN M325D MH 318D2 L 324E L 336F L E140 374F 312E L 345C L 330 GC 318 GC 325-A L 323D SA 320D RR 323D3 323D S 336D2 GC 323D L 313F L 322 L 330D2 L 323D2 317-A N 326D2 L 314F CR 385B E120 E240 EL240 345D L 320N 336F LNXE 313F GC 315-A 320B 320C 320D 320E 323GC 314E LCR 323E L 336F LN 329E LN 320B FM LL 323E SA 320E LN 320B S 320B N 330F 320B L 345B II MH 315B FM L 330B 330C 330D 390F L 323F L 320 L 317 GC 336D2 L XE 365B L M325D L MH 320B U 365B 336E LN 320C L 336E LH 349F LXE 316 GC 336D2 LXE 323F SA 320D LN MH3295 316 GX E300 340D2 L 312F GC 313D2 GC 390D 318B N 390F 320D L 325 LN 336E LNH 320D FM RR 350-A 315 GC MH3040 390D L 336D LN 319D LN 340MHPU 325C FM 340F L UHD 349E L VG EL240B EL240C 330B L 326 GC 349 GC 320E L 325B LN E240C E110 E240B 320D GC 326D2 349D2 319D L 315-A L 323D2 L 325 L 330C L 336D2 318D L 320F L 568 FM 313D2-GC 313D2 320B LU 326GC 320D FM E450 320B LL 313D2 LGP 317B L 307-A 330F LN 330D L 350 OEM 322-A L E120B 352 UHD 312D2 GC 318E L 340 313 GX 349 325-A LN 330D MH 336 GC 345 328D LCR 313 GC 329D L E70 324D FM 340F L LRE 349D2 L E70B 352 350 325F LCR 355 319D 330D LN 320C FM 319C 568 FM LL E110B 318F L 320 326 325 323 318C 329E L 318F 318B 345D L VG 320-A 330 340D L 335 336 333 311F LRR 329D 330F L 329E EL200B 330-A 317B LN 323 GX 318D2 317 N 329F L 336D2 XE 335F LCR 330C LN 323 GC E200B 315B L 395 325D MH 312 GX 313F LGC 312 GC 385C L MH 321D LCR 375-A 330-A LN 316E L 315F LCR 365B II 329D2 L EL300B 322C FM 320D2 L 324D LN 374 329D2 M318 345C MH 326F LN 345 GC M320
330D L 329D L 385C 323D LN 365C L 350MHPU 352FMHPU 323F OEM 390F 330D2 349D L 330FMHPU 385C L 336FMHPU 329E 340D2 L 336D L 330 MHPU 349E L HVG 325D L 349E 325D 336F 336D 336E 345D 345C 336E HVG 330F 330D 324D LN 330C 349D2 323D L 345C L