To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHydraulicsOther Hydraulic Components099-6145: Pilot Control Valve Camshaft
Home
HydraulicsOther Hydraulic Components099-6145: Pilot Control Valve Camshaft
099-6145: Pilot Control Valve Camshaft
Cat® Pilot Control Valve Camshaft used in Hydraulic Unit
Brand: Cat
Product Images
099-6145: Pilot Control Valve Camshaft
Cat® Pilot Control Valve Camshaft used in Hydraulic Unit
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Cat service parts offer simple repair and replacement of system components in Cat heavy-duty equipment. Proper installation is still required to return the system to full functionality.
Attributes: • Material: Hardened steel • Length: 40 mm • Diameter: 10 mm
Application: Used to service air compressor systems. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat service parts offer simple repair and replacement of system components in Cat heavy-duty equipment. Proper installation is still required to return the system to full functionality.
Attributes: • Material: Hardened steel • Length: 40 mm • Diameter: 10 mm
Application: Used to service air compressor systems. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
330D L329D L323D LN352FMHPU323F OEM390F330D2349D L330FMHPU336FMHPU329E340D2 L336D L349E L HVG325D L325C349E325D336F336D336EC7.1345D345C336E HVG330F330D324D LN330C349D2323D L345C L
View More
Generator Set
350835123512B
Warranty Information
Return Policy
Parts diagram for 099-6145
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 099-6145
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 099-6145
Description: Cat service parts offer simple repair and replacement of system components in Cat heavy-duty equipment. Proper installation is still required to return the system to full functionality.
Attributes: • Material: Hardened steel • Length: 40 mm • Diameter: 10 mm
Application: Used to service air compressor systems. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
311D LRR 316F L 330 L 345B II 349D L 320-A L 325B L 312E 312F 320-A S 320-A N 312B 336D 312C 324D 336E 312D 324E 336F 320D3 GC 375-A L 315D L 325-A 320D2 320D3 336D2 L 322B LN 314D CR 326D L 335F 323F 336F XE 374F L 311B 311C 323D E300B 322N 322-A LN 312-A 349E L 330D2 325C L 322B 322C 323D LN 324E LN 352F XE VG 330B LN 321C 330D FM 345B 345C 321B 345D 312B L 548 307 320D2 GC 311-A 349F L 320D2 FM 325D L 330-A L 316F 330 LN 352F-VG 558 320D LRR 315B 315C 326F L 336D L 323F OEM 312D2 L 336F L XE 312C L 323E LN 350-A L 314E CR 330C FM 314C 326F 322-A 538 325B 349D 324D L 350 L 313F 336E L 313B 325C 349E 325D 336E H 349F 313D 320E RR 325F 312D2 352F 312D L 340F 322B L 345B L 324D FM LL 330-A L 329D LN 314D LCR 317-A 336F LN XE 320E LRR 323F LN 318D2 L 324E L 336F L 374F 312E L 345C L 325-A L 323D SA 320D RR 323D3 323D S 336D2 GC 323D L 313F L 322 L 330D2 L 323D2 317-A N 326D2 L 314F CR 345D L 320N 336F LNXE 313F GC 315-A 320B 320C 320D 320E 314E LCR 323E L 336F LN 329E LN 320B FM LL 323E SA 320E LN 320B S 320B N 330F 320B L 345B II MH 315B FM L 330B 330C 330D 390F L 323F L 320 L 336D2 L XE 320B U 336E LN 320C L 336E LH 349F LXE 325D FM LL 325-A FM L 336D2 LXE 323F SA 320D LN 340D2 L 312F GC 313D2 GC 318B N 390F 320D L 325 LN 336E LNH 320D FM RR 350-A 336D LN 319D LN 325C FM 340F L UHD 349E L VG EL240B EL240C 330B L 320E L 325D FM 325B LN E240C E240B 320D GC 326D2 349D2 319D L 315-A L 323D2 L 325 L 330C L 336D2 318D L 320F L 568 FM 313D2-GC 313D2 320B LU 320D FM 320B LL 313D2 LGP 317B L 307-A 330F LN 330D L 322-A L 322-A N 312D2 GC 318E L 325-A LN 330D MH 328D LCR 329D L 324D FM 340F L LRE 349D2 L E70B 325F LCR 319D 330D LN 320C FM 319C 568 FM LL 318F L 318C 329E L 318F 322 LN 318B 345D L VG 320-A 340D L 311F LRR 329D 330F L 329E 330-A 317B LN 318D2 317 N 329F L 336D2 XE 335F LCR 330C LN 315B L 325D MH 313F LGC 321D LCR 375-A 330-A LN 316E L 315F LCR 329D2 L EL300B 322C FM 320D2 L 324D LN 329D2 330C MH 345C MH 326F LN
VIBRATORY COMPACTOR
CB-536D
MOBILE HYD POWER UNIT
330D L 329D L 323D LN 352FMHPU 323F OEM 390F 330D2 349D L 330FMHPU 336FMHPU 329E 340D2 L 336D L 349E L HVG 325D L 325C 349E 325D 336F 336D 336E C7.1 345D 345C 336E HVG 330F 330D 324D LN 330C 349D2 323D L 345C L
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.