To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components0R-1548: ARM A ROCKER
Home
EngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components0R-1548: ARM A ROCKER
0R-1548: ARM A ROCKER
Remanufactured Rocker Arm Assembly
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Product Images
0R-1548: ARM A ROCKER
Remanufactured Rocker Arm Assembly
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat Genuine Part Available
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description:
Rocker arms are operated by pushrods from the camshaft and move valves, opening and closing them to allow fuel and air in and exhaust out of the combustion chamber
Attributes:
Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description:
Rocker arms are operated by pushrods from the camshaft and move valves, opening and closing them to allow fuel and air in and exhaust out of the combustion chamber
Attributes:
Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 124.46
Height (mm): 45.72
Length (in): 4.9
Height (in): 1.8
Length (mm): 124.46
Units of MeasureUSMetric
Width (mm): 124.46
Height (mm): 45.72
Length (in): 4.9
View More
Compatible Models
Compatible Models
Gen Set Engine
351235163508
Marine Engine
350835163512
Vehicular Engine
35163512
Industrial Engine
351235163508
Truck
785
View More
Gen Set Engine
351235163508
Warranty Information
Return Policy
Parts diagram for 0R-1548
View Detailed Parts Diagrams
Add Your Equipment
Compare Alternate Parts
This part:0R-1548: ARM A ROCKER
Check Price
Length (in)
4.9
Height (in)
1.8
Description
Remanufactured Rocker Arm Assembly
This part:8N-7289: Unit Injector Rocker Arm
Check Price
Length (in)
4.9
Height (in)
1.8
Description
Cat® Unit Injector Rocker Arm facilitates accurate fuel injection timing in diesel engines, ensuring optimal combustion efficiency
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 0R-1548
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 0R-1548
Description:
Rocker arms are operated by pushrods from the camshaft and move valves, opening and closing them to allow fuel and air in and exhaust out of the combustion chamber
Attributes:
Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.