To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeCat Reman ProductsFuel SystemsFuel Pumps0R-2385: PUMP G FUEL
Home
Cat Reman ProductsFuel SystemsFuel Pumps0R-2385: PUMP G FUEL
0R-2385: PUMP G FUEL
Remanufactured Fuel Injection Pump
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
0R-2385: PUMP G FUEL
Remanufactured Fuel Injection Pump
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat Genuine Part Available
Check Price
Check Price
Login to view your customer price
Compare Alternate Parts
This part:0R-2385: PUMP G FUEL
Check Price
Length (in)
14.8
Height (in)
9.89
Description
Remanufactured Fuel Injection Pump
This part:4W-5638: PUMP G
Check Price
This part:7C-8972: FUEL PUMP GP
Check Price
Length (in)
15.5
Height (in)
9.6
Description
Fuel Injection Pump
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Fuel injection pumps deliver fuel to the engine at the right pressure and time for proper combustion. Cat® Reman Fuel Injection Pumps are developed specifically for your Cat engine, for the best performance at the best price. All gasket seals and wear parts are replaced with new. All critical engineering updates are included. Each unit comes with the same-as-new warranty and is computer-tested for 20 critical quality points to ensure maximum performance and fuel economy. Regardless of the equipment it’s powering or the conditions it has to endure, you’ll get outstanding wear life and overall performance that no will-fit product can beat. And because you’re leveraging the ‘second life’ built into every Cat part, they cost a fraction of new.
All new gasket seals and wear parts.
To keep you running we rigorously test all Cat Reman parts to current Caterpillar specifications; and only Cat Reman has access to Caterpillar specs.
Our off-the-shelf availability minimizes your downtime and gets you back to work fast.
You're buying less downtime and lower repair bills, helping you achieve the lowest owning and operating costs over your engine’s lifecycle.
Cat Reman diesel engine parts provide same-as-new performance and reliability at fraction-of-new costs — while reducing the impact on the environment.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Fuel injection pumps deliver fuel to the engine at the right pressure and time for proper combustion. Cat® Reman Fuel Injection Pumps are developed specifically for your Cat engine, for the best performance at the best price. All gasket seals and wear parts are replaced with new. All critical engineering updates are included. Each unit comes with the same-as-new warranty and is computer-tested for 20 critical quality points to ensure maximum performance and fuel economy. Regardless of the equipment it’s powering or the conditions it has to endure, you’ll get outstanding wear life and overall performance that no will-fit product can beat. And because you’re leveraging the ‘second life’ built into every Cat part, they cost a fraction of new.
All new gasket seals and wear parts.
To keep you running we rigorously test all Cat Reman parts to current Caterpillar specifications; and only Cat Reman has access to Caterpillar specs.
Our off-the-shelf availability minimizes your downtime and gets you back to work fast.
You're buying less downtime and lower repair bills, helping you achieve the lowest owning and operating costs over your engine’s lifecycle.
Cat Reman diesel engine parts provide same-as-new performance and reliability at fraction-of-new costs — while reducing the impact on the environment.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 274.32
Height (mm): 251.21
Length (in): 14.8
Height (in): 9.89
Length (mm): 375.92
Units of MeasureUSMetric
Width (mm): 274.32
Height (mm): 251.21
Length (in): 14.8
View More
Compatible Models
Compatible Models
Gen Set Engine
3208
Engine - Machine
3208
Wheel Tractor
613C
Truck Engine
3208
Marine Engine
3208
Excavator
231D225D
Cold Planer
PR-1000CPR-1000
Forest Products
FB221
View More
Gen Set Engine
3208
Warranty Information
Return Policy
Parts diagram for 0R-2385
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 0R-2385
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 0R-2385
Fuel injection pumps deliver fuel to the engine at the right pressure and time for proper combustion. Cat® Reman Fuel Injection Pumps are developed specifically for your Cat engine, for the best performance at the best price. All gasket seals and wear parts are replaced with new. All critical engineering updates are included. Each unit comes with the same-as-new warranty and is computer-tested for 20 critical quality points to ensure maximum performance and fuel economy. Regardless of the equipment it’s powering or the conditions it has to endure, you’ll get outstanding wear life and overall performance that no will-fit product can beat. And because you’re leveraging the ‘second life’ built into every Cat part, they cost a fraction of new.
All new gasket seals and wear parts.
To keep you running we rigorously test all Cat Reman parts to current Caterpillar specifications; and only Cat Reman has access to Caterpillar specs.
Our off-the-shelf availability minimizes your downtime and gets you back to work fast.
You're buying less downtime and lower repair bills, helping you achieve the lowest owning and operating costs over your engine’s lifecycle.
Cat Reman diesel engine parts provide same-as-new performance and reliability at fraction-of-new costs — while reducing the impact on the environment.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.