You can have it all with Cat Reman. Best-built Cat® parts with full warranty when and where you need them - all at a fraction of the price.
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Product Images
0R-5008: Clutch Plate
You can have it all with Cat Reman. Best-built Cat® parts with full warranty when and where you need them - all at a fraction of the price.
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat Genuine Part Available
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Remanufactured part Reliability- You can have peace of mind with a full warranty on our Reman components Availability- For your convenience, our Reman components are available worldwide and ready to install Lower Cost- Experience lower cost with our fraction-of-new pricing on Reman components* Quality Parts- To keep you running, we rigorously qualify all parts, and remanufacture components to Caterpillar specifications; and only Cat Reman has access to Caterpillar specs. Critical Updates- Providing you the latest in product development, we upgrade Reman components to include critical design improvements.
Attributes: • Hardened steel clutch plate • Inside Diameter: 263.22 mm (10.363 in) • Thickness: 6.35 mm (0.250 in) • Five outer locating flanges provide exact OEM fit
Application: Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Remanufactured part Reliability- You can have peace of mind with a full warranty on our Reman components Availability- For your convenience, our Reman components are available worldwide and ready to install Lower Cost- Experience lower cost with our fraction-of-new pricing on Reman components* Quality Parts- To keep you running, we rigorously qualify all parts, and remanufacture components to Caterpillar specifications; and only Cat Reman has access to Caterpillar specs. Critical Updates- Providing you the latest in product development, we upgrade Reman components to include critical design improvements.
Attributes: • Hardened steel clutch plate • Inside Diameter: 263.22 mm (10.363 in) • Thickness: 6.35 mm (0.250 in) • Five outer locating flanges provide exact OEM fit
Application: Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (mm): 263.22
Thickness (mm): 6.73
Inside Diameter (in): 10.363
Thickness (in): 0.2649
Material: Carbon Steel
Units of MeasureUSMetric
Inside Diameter (mm): 263.22
Thickness (mm): 6.73
Inside Diameter (in): 10.363
View More
Compatible Models
Compatible Models
Wheel Tractor
666B657E657B651B650B641B657G660B651E
Wheel Tractor-Scraper
657
Truck
777
Tractor
776
View More
Wheel Tractor
666B657E657B651B650B641B657G660B651E
Warranty Information
Return Policy
Parts diagram for 0R-5008
View Detailed Parts Diagrams
Add Your Equipment
Compare Alternate Parts
This part:0R-5008: Clutch Plate
Check Price
Inside Diameter (in)
10.363
Thickness (in)
0.2649
Description
You can have it all with Cat Reman. Best-built Cat® parts with full warranty when and where you need them - all at a fraction of the price.
This part:9S-9922: Plate-Clutch
Check Price
Inside Diameter (in)
10.24
Thickness (in)
0.25
Description
Cat® Clutch Plate
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 0R-5008
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 0R-5008
Description: Remanufactured part Reliability- You can have peace of mind with a full warranty on our Reman components Availability- For your convenience, our Reman components are available worldwide and ready to install Lower Cost- Experience lower cost with our fraction-of-new pricing on Reman components* Quality Parts- To keep you running, we rigorously qualify all parts, and remanufacture components to Caterpillar specifications; and only Cat Reman has access to Caterpillar specs. Critical Updates- Providing you the latest in product development, we upgrade Reman components to include critical design improvements.
Attributes: • Hardened steel clutch plate • Inside Diameter: 263.22 mm (10.363 in) • Thickness: 6.35 mm (0.250 in) • Five outer locating flanges provide exact OEM fit
Application: Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.