The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Product Images
0R-5519: Cat® Reman Oil Cooler
Cat Reman Oil Cooler
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat Genuine Part Available
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Cat Reman oil coolers such as part # 0R5519 include all critical engineering updates, including 100% new cooling bundles, for like new cooling performance and component life. Oil coolers maintain operating temperatures on fluids other than the engine coolant. When it’s time to replace the oil coolers for your Cat engine, choose a repair option designed, manufactured, and tested specifically for Cat engines. Each unit is tested against original Caterpillar specifications such as not reverse-engineered values, so you know you’re getting genuine Caterpillar reliability.
Attributes: • Increased cooling capacity to improve oil life and engine life. • Low-cost repair option that can be installed right out of the box • You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman oil coolers provide like new performance and reliability at fraction-of-new costs with return of a qualifying core, while reducing the impact on the environment compared to buying new. • Cat Reman oil coolers are covered with a same-as-new, 12-month Caterpillar Limited Warranty 1 against Caterpillar defects in material and/or workmanship. • Cat Reman offers drop-in solution.
1 Warranty can vary by model and application; limitations apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat Reman oil coolers such as part # 0R5519 include all critical engineering updates, including 100% new cooling bundles, for like new cooling performance and component life. Oil coolers maintain operating temperatures on fluids other than the engine coolant. When it’s time to replace the oil coolers for your Cat engine, choose a repair option designed, manufactured, and tested specifically for Cat engines. Each unit is tested against original Caterpillar specifications such as not reverse-engineered values, so you know you’re getting genuine Caterpillar reliability.
Attributes: • Increased cooling capacity to improve oil life and engine life. • Low-cost repair option that can be installed right out of the box • You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman oil coolers provide like new performance and reliability at fraction-of-new costs with return of a qualifying core, while reducing the impact on the environment compared to buying new. • Cat Reman oil coolers are covered with a same-as-new, 12-month Caterpillar Limited Warranty 1 against Caterpillar defects in material and/or workmanship. • Cat Reman offers drop-in solution.
1 Warranty can vary by model and application; limitations apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 236.22
Height (mm): 236.22
Length (in): 37.5
Height (in): 9.3
Length (mm): 952.5
Units of MeasureUSMetric
Width (mm): 236.22
Height (mm): 236.22
Length (in): 37.5
View More
Compatible Models
Compatible Models
Pumper
SPS343SPT343SPF343
Generator Set
3512G35123512C3512B
Power Module
PM3512
Vehicular Engine
3512
Locomotive Engine
35123512B
Petroleum Engine
3512C3512B3512
Petroleum Gen Set
3512B3512C
Gen Set Engine
35123512BG3512
Marine Auxiliary
3512C3512B3512
Marine Engine
3512C35123512B
Engine - Industrial
3512B
Industrial Engine
3512B3512C3512
Truck
785785C777D785D785B
Spray Ar
CAT WDS
Tractor
784C784B
Gas Engine
G3512G3512BG3512J
View More
Pumper
SPS343SPT343SPF343
Warranty Information
Return Policy
Parts diagram for 0R-5519
View Detailed Parts Diagrams
Add Your Equipment
Compare Alternate Parts
This part:0R-5519: Cat® Reman Oil Cooler
Check Price
Length (in)
37.5
Height (in)
9.3
Description
Cat Reman Oil Cooler
This part:4W-4980: Oil Cooler Core
Check Price
Description
Cat® Oil Cooler Core for Engines
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 0R-5519
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 0R-5519
Cat Reman oil coolers such as part # 0R5519 include all critical engineering updates, including 100% new cooling bundles, for like new cooling performance and component life. Oil coolers maintain operating temperatures on fluids other than the engine coolant. When it’s time to replace the oil coolers for your Cat engine, choose a repair option designed, manufactured, and tested specifically for Cat engines. Each unit is tested against original Caterpillar specifications such as not reverse-engineered values, so you know you’re getting genuine Caterpillar reliability.
Attributes: • Increased cooling capacity to improve oil life and engine life. • Low-cost repair option that can be installed right out of the box • You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman oil coolers provide like new performance and reliability at fraction-of-new costs with return of a qualifying core, while reducing the impact on the environment compared to buying new. • Cat Reman oil coolers are covered with a same-as-new, 12-month Caterpillar Limited Warranty 1 against Caterpillar defects in material and/or workmanship. • Cat Reman offers drop-in solution.
1 Warranty can vary by model and application; limitations apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.