To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeEngineEngine ComponentsAir Compressors & ComponentsAir Compressors0R-8170: Air Compressor Gp
Home
EngineEngine ComponentsAir Compressors & ComponentsAir Compressors0R-8170: Air Compressor Gp
0R-8170: Air Compressor Gp
Remanufactured Air Compressor
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
0R-8170: Air Compressor Gp
Remanufactured Air Compressor
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat Genuine Part Available
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: • Air compressors provide air supply to different parts of the engine where needed
Attributes: • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: • Air compressors provide air supply to different parts of the engine where needed
Attributes: • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 345.4
Height (mm): 238.8
Length (in): 14.3
Length (mm): 363.2
Height (in): 9.4
Units of MeasureUSMetric
Width (mm): 345.4
Height (mm): 238.8
Length (in): 14.3
View More
Compatible Models
Compatible Models
Gen Set Engine
3508
Marine Auxiliary
3512B3508B3516B
Marine Engine
3508351635123508B3516B3512B
Industrial Engine
35123508B3512B35163516B3508
View More
Gen Set Engine
3508
Warranty Information
Return Policy
Parts diagram for 0R-8170
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 0R-8170
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 0R-8170
Description: • Air compressors provide air supply to different parts of the engine where needed
Attributes: • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 0R-8170
Units of Measure
USMetric
Width (mm): 345.4
Height (mm): 238.8
Length (in): 14.3
Length (mm): 363.2
Height (in): 9.4
View More
Compatible Models for part number 0R-8170
GEN SET ENGINE
3508
MARINE AUXILIARY
3512B 3508B 3516B
MARINE ENGINE
3508 3516 3512 3508B 3516B 3512B
INDUSTRIAL ENGINE
3512 3508B 3512B 3516 3516B 3508
View More
Compare Alternate Parts
This part:0R-8170: Air Compressor Gp
Check Price
Length (in)
14.3
Height (in)
9.4
Description
Remanufactured Air Compressor
This part:144-0742: COMPRESSOR G
Check Price
This part:1W-8495: COMPRESSOR G
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.