To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade End Bits100-3138: Dozer End Bit
Home
Ground Engaging ToolsBlade Cutting Edges & End BitsBlade End Bits100-3138: Dozer End Bit
100-3138: Dozer End Bit
Cat® Utility Dozer End Bit - LH
Brand: Cat
Product Images
100-3138: Dozer End Bit
Cat® Utility Dozer End Bit - LH
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Offering unparalleled manufacturing precision, Cat® Extended Wear Life end bits protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat Extended Wear Life end bits provide both an increased impact resistances and offer 25% more usable wear material over General Duty end bits. The contoured design of the end bits aides in rolling material towards the center of the blade. This allows for greater load retention and capacity, which greatly increases the productivity of the machine. Extended Wear Life end bits have a sharpened profile and sit below the leading edge of the cutting edge to provide superior blade control.
Forged from steel with properties that maintain hardness for long wear life, our durable end bits make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • High impact and abrasion resistance • 25% more usable wear material
Applications: • Production dozing in caliche and well shot rock • Overburden both well and poorly shot rock
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® Extended Wear Life end bits protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat Extended Wear Life end bits provide both an increased impact resistances and offer 25% more usable wear material over General Duty end bits. The contoured design of the end bits aides in rolling material towards the center of the blade. This allows for greater load retention and capacity, which greatly increases the productivity of the machine. Extended Wear Life end bits have a sharpened profile and sit below the leading edge of the cutting edge to provide superior blade control.
Forged from steel with properties that maintain hardness for long wear life, our durable end bits make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • High impact and abrasion resistance • 25% more usable wear material
Applications: • Production dozing in caliche and well shot rock • Overburden both well and poorly shot rock
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Upper Hole Spacing (in): 4
Position: LH
Lower Hole Pattern: 4
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 2.362
Overall Length (in): 22.913
Lower Hole Spacing (in): 3.252
Hole Size: 1-in Plow Bolt (28 mm square)
Upper Hole Spacing (mm): 101.6
Lower Hole Spacing (mm): 82.6
Thickness (mm): 60
Width (mm): 330
End Bit Type: Utility
Overall Length (mm): 582
Width (in): 12.992
Upper Hole Pattern: 3
Units of MeasureUSMetric
Upper Hole Spacing (in): 4
Position: LH
Lower Hole Pattern: 4
View More
Compatible Models
Compatible Models
Track-Type Tractor
D9TD9D9RD9N
Ripper
9
Bulldozer
9SU9U
Winch
59N5858L59L
View More
Track-Type Tractor
D9TD9D9RD9N
Warranty Information
Return Policy
Parts diagram for 100-3138
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 100-3138
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 100-3138
Offering unparalleled manufacturing precision, Cat® Extended Wear Life end bits protect the blade of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat Extended Wear Life end bits provide both an increased impact resistances and offer 25% more usable wear material over General Duty end bits. The contoured design of the end bits aides in rolling material towards the center of the blade. This allows for greater load retention and capacity, which greatly increases the productivity of the machine. Extended Wear Life end bits have a sharpened profile and sit below the leading edge of the cutting edge to provide superior blade control.
Forged from steel with properties that maintain hardness for long wear life, our durable end bits make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • High impact and abrasion resistance • 25% more usable wear material
Applications: • Production dozing in caliche and well shot rock • Overburden both well and poorly shot rock
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 100-3138
Units of Measure
USMetric
Upper Hole Spacing (in): 4
Position: LH
Lower Hole Pattern: 4
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 2.362
Overall Length (in): 22.913
Lower Hole Spacing (in): 3.252
Hole Size: 1-in Plow Bolt (28 mm square)
Upper Hole Spacing (mm): 101.6
Lower Hole Spacing (mm): 82.6
Thickness (mm): 60
Width (mm): 330
End Bit Type: Utility
Overall Length (mm): 582
Width (in): 12.992
Upper Hole Pattern: 3
View More
Compatible Models for part number 100-3138
TRACK-TYPE TRACTOR
D9T D9 D9R D9N
RIPPER
9
BULLDOZER
9SU 9U
WINCH
59N 58 58L 59L
View More
Related parts
2J-3507: 1''-8 Hex Nut
Check Price
4J-9058: 1- 8 Thread 3 1/4 in. Plow Bolt
Check Price
5P-8250: 1" ID Steel Flat Washer
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.