Cat® Engine Cylinder Head Front Left Hand Exhaust Ductile Iron Manifold
Brand: Cat
Product Images
100-3147: Engine Exhaust Manifold
Cat® Engine Cylinder Head Front Left Hand Exhaust Ductile Iron Manifold
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
An Engine Exhaust Manifold is responsible for channeling and directing exhaust gases away from the engine cylinders and into the exhaust system mounted on the engine cylinder head rear left-hand side. As the engine burns fuel in its cylinders, it produces a mixture of exhaust gases that need to be expelled from the engine. The exhaust manifold collects these gases and combines them into a single stream, reducing backpressure within the cylinders and improving engine efficiency.
Attributes: • Helps manage the high temperatures generated during combustion, preventing damage to surrounding components • Withstands 300kPa air pressure
Applications: An Engine Exhaust Manifold collects exhaust gases from each cylinder of the engine and funnels them towards the exhaust pipe and helps in reducing backpressure, the manifold helps the engine operate more efficiently, enhancing power output and fuel economy.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
An Engine Exhaust Manifold is responsible for channeling and directing exhaust gases away from the engine cylinders and into the exhaust system mounted on the engine cylinder head rear left-hand side. As the engine burns fuel in its cylinders, it produces a mixture of exhaust gases that need to be expelled from the engine. The exhaust manifold collects these gases and combines them into a single stream, reducing backpressure within the cylinders and improving engine efficiency.
Attributes: • Helps manage the high temperatures generated during combustion, preventing damage to surrounding components • Withstands 300kPa air pressure
Applications: An Engine Exhaust Manifold collects exhaust gases from each cylinder of the engine and funnels them towards the exhaust pipe and helps in reducing backpressure, the manifold helps the engine operate more efficiently, enhancing power output and fuel economy.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
We are still working on adding a specification for this part.
Compatible Models
Compatible Models
Pumper
SPS343SPT343SPF343
Generator
SR4SR4B
Generator Set
G3516G3512G35083516C GENG3516B3516C3516B3512B
Power Module
XQC1600
Engine
3512E3516C3516E3512C
Petroleum Engine
35123516C3516B3512C3512B
Locomotive Engine
351635123508C3516B3512E3512C3512B
Petroleum Gen Set
3512B3512C
Gen Set Engine
G3508G3516G35123512G3516B
Marine Auxiliary
3512C3516C3512B3508B3516B35123508
Marine Engine
3512C35163512E351235083508B3516B3516C3512B3516E
Industrial Engine
3512E3512B3516B3516C35083512
Gas Engine
G3512G3516
Petroleum Package
3508
View More
Pumper
SPS343SPT343SPF343
Warranty Information
Return Policy
Parts diagram for 100-3147
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 100-3147
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 100-3147
An Engine Exhaust Manifold is responsible for channeling and directing exhaust gases away from the engine cylinders and into the exhaust system mounted on the engine cylinder head rear left-hand side. As the engine burns fuel in its cylinders, it produces a mixture of exhaust gases that need to be expelled from the engine. The exhaust manifold collects these gases and combines them into a single stream, reducing backpressure within the cylinders and improving engine efficiency.
Attributes: • Helps manage the high temperatures generated during combustion, preventing damage to surrounding components • Withstands 300kPa air pressure
Applications: An Engine Exhaust Manifold collects exhaust gases from each cylinder of the engine and funnels them towards the exhaust pipe and helps in reducing backpressure, the manifold helps the engine operate more efficiently, enhancing power output and fuel economy.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 100-3147
We are still working on adding a specification for this part.
Compatible Models for part number 100-3147
PUMPER
SPS343 SPT343 SPF343
GENERATOR
SR4 SR4B
GENERATOR SET
G3516 G3512 G3508 3516C GEN G3516B 3516C 3516B 3512B
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.