Cat® Engine Cylinder Head Rear Left Hand Side Exhaust Ductile Iron Manifold
Brand: Cat
Product Images
100-3149: Exhaust Manifold
Cat® Engine Cylinder Head Rear Left Hand Side Exhaust Ductile Iron Manifold
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
An Exhaust Manifold is responsible for collecting and channeling exhaust gases from the engine cylinders into the exhaust system. The manifold is directly mounted to the engine cylinder head, making it an integral part of the engine. When the engine's exhaust stroke occurs, combustion by-products and unburned fuel are expelled from each cylinder as high-temperature, high-pressure exhaust gases. These gases are directed into the exhaust manifold through individual ports or runners. The exhaust manifold collects the exhaust gases from each cylinder and merges them into a single outlet, also known as the collector. The collective gases then flow through the outlet and are directed toward the downstream exhaust system, which includes the catalytic converter, muffler, and tailpipe.
Attributes: • Ensures effective dissipation of heat • Withstands mechanical stress, without compromising performance or safety
Applications: An Exhaust Manifold ensures the efficient and safe evacuation of exhaust gases from the engine and reduces heat transfer to nearby engine components and protects the surrounding environment from excessive heat radiation for optimizing engine performance, emissions control.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
An Exhaust Manifold is responsible for collecting and channeling exhaust gases from the engine cylinders into the exhaust system. The manifold is directly mounted to the engine cylinder head, making it an integral part of the engine. When the engine's exhaust stroke occurs, combustion by-products and unburned fuel are expelled from each cylinder as high-temperature, high-pressure exhaust gases. These gases are directed into the exhaust manifold through individual ports or runners. The exhaust manifold collects the exhaust gases from each cylinder and merges them into a single outlet, also known as the collector. The collective gases then flow through the outlet and are directed toward the downstream exhaust system, which includes the catalytic converter, muffler, and tailpipe.
Attributes: • Ensures effective dissipation of heat • Withstands mechanical stress, without compromising performance or safety
Applications: An Exhaust Manifold ensures the efficient and safe evacuation of exhaust gases from the engine and reduces heat transfer to nearby engine components and protects the surrounding environment from excessive heat radiation for optimizing engine performance, emissions control.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
We are still working on adding a specification for this part.
An Exhaust Manifold is responsible for collecting and channeling exhaust gases from the engine cylinders into the exhaust system. The manifold is directly mounted to the engine cylinder head, making it an integral part of the engine. When the engine's exhaust stroke occurs, combustion by-products and unburned fuel are expelled from each cylinder as high-temperature, high-pressure exhaust gases. These gases are directed into the exhaust manifold through individual ports or runners. The exhaust manifold collects the exhaust gases from each cylinder and merges them into a single outlet, also known as the collector. The collective gases then flow through the outlet and are directed toward the downstream exhaust system, which includes the catalytic converter, muffler, and tailpipe.
Attributes: • Ensures effective dissipation of heat • Withstands mechanical stress, without compromising performance or safety
Applications: An Exhaust Manifold ensures the efficient and safe evacuation of exhaust gases from the engine and reduces heat transfer to nearby engine components and protects the surrounding environment from excessive heat radiation for optimizing engine performance, emissions control.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 100-3149
We are still working on adding a specification for this part.
Compatible Models for part number 100-3149
GEN SET ENGINE
G3508 G3516B G3516 G3512
GENERATOR
SR4 SR4B
GENERATOR SET
G3508 3516C GEN G3516B 3516B G3516 G3512
MARINE AUXILIARY
3512B 3516B
MARINE ENGINE
3516 3512 3516B 3512B
POWER MODULE
XQC1600
INDUSTRIAL ENGINE
3516B
LOCOMOTIVE ENGINE
3516 3516B
PETROLEUM ENGINE
3516B
GAS ENGINE
G3512 G3516
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.