To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeGround Engaging ToolsBucket Base Edges & LipsBase Edge Assemblies104-2096: Base Edge Assembly
Home
Ground Engaging ToolsBucket Base Edges & LipsBase Edge Assemblies104-2096: Base Edge Assembly
104-2096: Base Edge Assembly
J-Series Base Edge Assembly
Brand: Cat
Product Images
104-2096: Base Edge Assembly
J-Series Base Edge Assembly
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Offering unparalleled manufacturing precision, Cat® j-series base edge assemblies provide an increased durability and can improve your productivity of your machine. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat base edge assemblies are designed to provide moderate impact and abrasion resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to optimize machine performance and to reduce the time required to install and replace your base edges, and reduce downtime by maintaining a long wear.
Manufactured from steel with properties that maintain hardness for long wear life, our durable base edge assemblies make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Moderate impact and abrasion resistance
Applications • Loaders and excavators
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® j-series base edge assemblies provide an increased durability and can improve your productivity of your machine. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat base edge assemblies are designed to provide moderate impact and abrasion resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to optimize machine performance and to reduce the time required to install and replace your base edges, and reduce downtime by maintaining a long wear.
Manufactured from steel with properties that maintain hardness for long wear life, our durable base edge assemblies make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Moderate impact and abrasion resistance
Applications • Loaders and excavators
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width Between Sidebars (mm): 498
End Depth (in): 11.811
Overall Width (in): 23.858
Bevel Angle: 22.5
Overall Adapter Spacing (mm): 498
Adapter Size: J350
Material: Structural Steel,Alloy Steel
Thickness Class: 40
Overall Width (mm): 606
Overall Depth (in): 11.811
Adapter Type: Two Strap
Adapter Quantity: 3
Shape: Straight
Overall Depth (mm): 300
Overall Adapter Spacing (in): 19.606
Adapter Series: J Series
Width Between Sidebars (in): 19.606
End Depth (mm): 300
Edge Assembly Type: Standard
Units of MeasureUSMetric
Width Between Sidebars (mm): 498
End Depth (in): 11.811
Overall Width (in): 23.858
View More
Compatible Models
Compatible Models
Excavator
318B N320-A320B N320B L325-A322B L320 L322 L318C320D LRR320-A L325-A FM L325B L318B320B322-A L320B LL320C320D320B FM LL320-A N320D RR322C
View More
Excavator
318B N320-A320B N320B L325-A322B L320 L322 L318C320D LRR320-A L325-A FM L325B L318B320B322-A L320B LL320C320D320B FM LL320-A N320D RR322C
Warranty Information
Return Policy
Parts diagram for 104-2096
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 104-2096
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 104-2096
Offering unparalleled manufacturing precision, Cat® j-series base edge assemblies provide an increased durability and can improve your productivity of your machine. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat base edge assemblies are designed to provide moderate impact and abrasion resistance to allow them to perform across a variety of applications boosting your machines versatility. They are designed to optimize machine performance and to reduce the time required to install and replace your base edges, and reduce downtime by maintaining a long wear.
Manufactured from steel with properties that maintain hardness for long wear life, our durable base edge assemblies make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Moderate impact and abrasion resistance
Applications • Loaders and excavators
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 104-2096
Units of Measure
USMetric
Width Between Sidebars (mm): 498
End Depth (in): 11.811
Overall Width (in): 23.858
Bevel Angle: 22.5
Overall Adapter Spacing (mm): 498
Adapter Size: J350
Material: Structural Steel,Alloy Steel
Thickness Class: 40
Overall Width (mm): 606
Overall Depth (in): 11.811
Adapter Type: Two Strap
Adapter Quantity: 3
Shape: Straight
Overall Depth (mm): 300
Overall Adapter Spacing (in): 19.606
Adapter Series: J Series
Width Between Sidebars (in): 19.606
End Depth (mm): 300
Edge Assembly Type: Standard
View More
Compatible Models for part number 104-2096
EXCAVATOR
318B N 320-A 320B N 320B L 325-A 322B L 320 L 322 L 318C 320D LRR 320-A L 325-A FM L 325B L 318B 320B 322-A L 320B LL 320C 320D 320B FM LL 320-A N 320D RR 322C
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.