The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
20R-1865 : CARRIER P
Check Price
Description
Description
Description: Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine.
Attributes: • Cast iron planetary carrier • Internal Spline Number of Teeth: 24 • Pitch Diameter: 174.171 mm (6.857 in)
Application: Service component for final drive planetary groups. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine.
Attributes: • Cast iron planetary carrier • Internal Spline Number of Teeth: 24 • Pitch Diameter: 174.171 mm (6.857 in)
Application: Service component for final drive planetary groups. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: Cast Iron
Outside Diameter (mm): 446
Inside Diameter (mm): 169.98
Overall Length (mm): 129
Outside Diameter (in): 17.559
Inside Diameter (in): 6.692
Overall Length (in): 5.078
Material: Ductile (Spheroidal) Iron
Units of MeasureUSMetric
Material Description: Cast Iron
Outside Diameter (mm): 446
Inside Diameter (mm): 169.98
View More
Compatible Models
Compatible Models
Track-Type Tractor
D9TD9RD9ND9D9 GC
Ripper
9
Pipelayer
589
Bulldozer
9U9SU
Winch
5859N58L59L
View More
Track-Type Tractor
D9TD9RD9ND9D9 GC
Warranty Information
Return Policy
Parts diagram for 104-3133
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 104-3133
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 104-3133
Description: Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine.
Attributes: • Cast iron planetary carrier • Internal Spline Number of Teeth: 24 • Pitch Diameter: 174.171 mm (6.857 in)
Application: Service component for final drive planetary groups. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 104-3133
Units of Measure
USMetric
Material Description: Cast Iron
Outside Diameter (mm): 446
Inside Diameter (mm): 169.98
Overall Length (mm): 129
Outside Diameter (in): 17.559
Inside Diameter (in): 6.692
Overall Length (in): 5.078
Material: Ductile (Spheroidal) Iron
View More
Compatible Models for part number 104-3133
TRACK-TYPE TRACTOR
D9T D9R D9N D9 D9 GC
RIPPER
9
PIPELAYER
589
BULLDOZER
9U 9SU
WINCH
58 59N 58L 59L
View More
Compare Alternate Parts
This part:104-3133: Carrier-Planet
Check Price
Outside Diameter (in)
17.559
Inside Diameter (in)
6.692
Overall Length (in)
5.078
Description
Cat® Planetary Carrier
This part:20R-1865: CARRIER P
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.