To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade End Bits105-0576: Dozer End Bit
Home
Ground Engaging ToolsBlade Cutting Edges & End BitsBlade End Bits105-0576: Dozer End Bit
105-0576: Dozer End Bit
Cat® Utility Dozer End Bit - LH
Brand: Cat
Product Images
105-0576: Dozer End Bit
Cat® Utility Dozer End Bit - LH
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Offering unparalleled manufacturing precision, Cat® utility end bits protect the blade of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat utility end bits have a good balance of both abrasion and impact resistance to allow them to perform across a variety of applications boosting your dozer’s versatility. The end bit are designed with a thick cross-section for high face wear applications.
Manufactured from DH-2 steel with properties that maintain hardness for long wear life, our durable end bits make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Moderate wear resistance • Moderate to high impact resistance e Applications: • Overburden removal in compacted soils • High impact rock / soil mix
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® utility end bits protect the blade of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat utility end bits have a good balance of both abrasion and impact resistance to allow them to perform across a variety of applications boosting your dozer’s versatility. The end bit are designed with a thick cross-section for high face wear applications.
Manufactured from DH-2 steel with properties that maintain hardness for long wear life, our durable end bits make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Moderate wear resistance • Moderate to high impact resistance e Applications: • Overburden removal in compacted soils • High impact rock / soil mix
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Upper Hole Spacing (in): 4
Position: LH
Lower Hole Pattern: 4
Material: Boron Steel
Wear or Durability: Standard
Lower Hole Spacing (in): 3
Overall Length (in): 18.583
Thickness (in): 1.772
Hole Size: 7/8-in Plow Bolt (25 mm square)
Upper Hole Spacing (mm): 101.6
Thickness (mm): 45
Lower Hole Spacing (mm): 76.2
Width (mm): 295
End Bit Type: Utility
Overall Length (mm): 472
Width (in): 11.614
Upper Hole Pattern: 3
Units of MeasureUSMetric
Upper Hole Spacing (in): 4
Position: LH
Lower Hole Pattern: 4
View More
Compatible Models
Compatible Models
Track-Type Tractor
D7RD7R IID7E LGPD7E
View More
Track-Type Tractor
D7RD7R IID7E LGPD7E
Warranty Information
Return Policy
Parts diagram for 105-0576
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 105-0576
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 105-0576
Offering unparalleled manufacturing precision, Cat® utility end bits protect the blade of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat utility end bits have a good balance of both abrasion and impact resistance to allow them to perform across a variety of applications boosting your dozer’s versatility. The end bit are designed with a thick cross-section for high face wear applications.
Manufactured from DH-2 steel with properties that maintain hardness for long wear life, our durable end bits make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Moderate wear resistance • Moderate to high impact resistance e Applications: • Overburden removal in compacted soils • High impact rock / soil mix
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.