A steering electric pump drive, also known as an electric power steering (EPS) pump drive, is an integral component of electric power steering systems used in modern vehicles. It is responsible for providing hydraulic assistance to the steering system, enhancing driver control and maneuverability.
Attributes: Designed to be compact and lightweight, allowing for easy installation Electric pump drives tend to produce less noise and vibration.
Applications: A Steering electric pump drives play an important role in electric power steering systems by providing hydraulic assistance to the steering system. Their electric motor-driven pump assembly offers responsive and efficient power steering assistance, improving driver comfort, maneuverability, and control. Their compact design, energy-saving operation, and enhanced safety features make them integral components in modern automotive steering systems it is widely used in Cat® 69D, 73D, 768C, 768D, 769C, 769D, 771C, 771D, 772B, 772D, 773B, 773D, 775B, 775D, 776C, 776D, 777C and 777D Trucks.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
A steering electric pump drive, also known as an electric power steering (EPS) pump drive, is an integral component of electric power steering systems used in modern vehicles. It is responsible for providing hydraulic assistance to the steering system, enhancing driver control and maneuverability.
Attributes: Designed to be compact and lightweight, allowing for easy installation Electric pump drives tend to produce less noise and vibration.
Applications: A Steering electric pump drives play an important role in electric power steering systems by providing hydraulic assistance to the steering system. Their electric motor-driven pump assembly offers responsive and efficient power steering assistance, improving driver comfort, maneuverability, and control. Their compact design, energy-saving operation, and enhanced safety features make them integral components in modern automotive steering systems it is widely used in Cat® 69D, 73D, 768C, 768D, 769C, 769D, 771C, 771D, 772B, 772D, 773B, 773D, 775B, 775D, 776C, 776D, 777C and 777D Trucks.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Diameter (in): 0.2
Diameter (mm): 5
Material: Steel,Carbon Steel,Alloy Aluminum
Overall Length (in): 0.7
Overall Length (mm): 17.82
Overall Width (in): 0.23
Overall Width (mm): 5.88
Weight (kg): 23.09
Weight (lb): 50.9
Units of MeasureUSMetric
Diameter (in): 0.2
Diameter (mm): 5
Material: Steel,Carbon Steel,Alloy Aluminum
View More
Compatible Models
Compatible Models
Quarry Truck
771D771C775B
Truck
773D769D769C777C777D773B775D
Tractor
776D776C772B768C
View More
Quarry Truck
771D771C775B
Warranty Information
Return Policy
Parts diagram for 106-4151
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 106-4151
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 106-4151
A steering electric pump drive, also known as an electric power steering (EPS) pump drive, is an integral component of electric power steering systems used in modern vehicles. It is responsible for providing hydraulic assistance to the steering system, enhancing driver control and maneuverability.
Attributes: Designed to be compact and lightweight, allowing for easy installation Electric pump drives tend to produce less noise and vibration.
Applications: A Steering electric pump drives play an important role in electric power steering systems by providing hydraulic assistance to the steering system. Their electric motor-driven pump assembly offers responsive and efficient power steering assistance, improving driver comfort, maneuverability, and control. Their compact design, energy-saving operation, and enhanced safety features make them integral components in modern automotive steering systems it is widely used in Cat® 69D, 73D, 768C, 768D, 769C, 769D, 771C, 771D, 772B, 772D, 773B, 773D, 775B, 775D, 776C, 776D, 777C and 777D Trucks.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 106-4151
Units of Measure
USMetric
Diameter (in): 0.2
Diameter (mm): 5
Material: Steel,Carbon Steel,Alloy Aluminum
Overall Length (in): 0.7
Overall Length (mm): 17.82
Overall Width (in): 0.23
Overall Width (mm): 5.88
Weight (kg): 23.09
Weight (lb): 50.9
View More
Compatible Models for part number 106-4151
QUARRY TRUCK
771D 771C 775B
TRUCK
773D 769D 769C 777C 777D 773B 775D
TRACTOR
776D 776C 772B 768C
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.