To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance108-4087: FOLLOWER KIT
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance108-4087: FOLLOWER KIT
108-4087: FOLLOWER KIT
Cat® Follower Kit
Brand: Cat
Product Images
108-4087: FOLLOWER KIT
Cat® Follower Kit
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description:Cat seats are designed to provide an ergonomic seating option for machine operators. Suspension seats provide a shock absorbing suspension system and adjust for the operator’s convenience to hand and foot controls. Kits provide easy field service, repair, or replacement of suspension seat systems. Quality you expect for your equipment.Attributes:Kit includes pin and followerApplication:This kit is used to repair or replace followers used in the spring suspension assemblies of rugged Cat suspension seat systems. Consult your owners manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description:Cat seats are designed to provide an ergonomic seating option for machine operators. Suspension seats provide a shock absorbing suspension system and adjust for the operator’s convenience to hand and foot controls. Kits provide easy field service, repair, or replacement of suspension seat systems. Quality you expect for your equipment.Attributes:Kit includes pin and followerApplication:This kit is used to repair or replace followers used in the spring suspension assemblies of rugged Cat suspension seat systems. Consult your owners manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
We are still working on adding a specification for this part.
D20DD35HPD30CD30DD35CD300ED300DD400ED250ED250DD400DD25DD25CD350DD350CD350E IID400D40DD400E II
Ripper
953BD59639539436598
Pipelayer
572R II587T587R561N583T583RPL83PL87
Mining Excavator
51305230
Quarry Truck
775B771C
Truck
785789793B785C773B785B777C789B769C
Water Fording Tractor
D7R II
Tractor
776C768C772B784B
Bulldozer
6SU8U9U834U834S5P5S6A6S8A9SU8SU
View More
Integrated Toolcarrier
IT18FIT24FIT14GIT28GIT28FIT28B
Warranty Information
Return Policy
Parts included in this kit
No results available.
8Y-6065: PinQuantity: 1
8Y-6821: Cam FollowerQuantity: 1
Showing 1 to 2 of 2
DescriptionSpecificationsCompatible Models
Description for part number 108-4087
Description:Cat seats are designed to provide an ergonomic seating option for machine operators. Suspension seats provide a shock absorbing suspension system and adjust for the operator’s convenience to hand and foot controls. Kits provide easy field service, repair, or replacement of suspension seat systems. Quality you expect for your equipment.Attributes:Kit includes pin and followerApplication:This kit is used to repair or replace followers used in the spring suspension assemblies of rugged Cat suspension seat systems. Consult your owners manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 108-4087
We are still working on adding a specification for this part.
Compatible Models for part number 108-4087
INTEGRATED TOOLCARRIER
IT18F IT24F IT14G IT28G IT28F IT28B
TRACK LOADER
963 973 939 933 943 953 973C 963B 953B 953C
SOIL COMPACTOR
825C 815F
EJECTOR TRUCK
D400E II
WHEEL DOZER
834B 824C 814F
WINCH
57H 56H 59N 59L 58L
LANDFILL COMPACTOR
836 826C 816F
MOTOR GRADER
120H 14 120M 120K 135H 160H ES 120M 2 12H NA 16M 163H 120H ES 160 140M 140K 140H 16H 140H NA 150 14M 140 143H 14H 12H 12M 12M 2 160K 160H 160M 140M 3 AWD 16H NA 140M 2 160H NA 135H NA 12H ES 14H NA 163H NA 160M 2 120H NA 140H ES 120K 2
COMPACT WHEEL LOADER
914G
WHEEL LOADER
918F 928G 960F 988F II 928HZ 950F 994 988F 966F 930G 930H 980F II 966F II 924GZ 924HZ 924F 936F 924H 924G 992D 980C 980F 928F 938F 970F 950F II
TRACK SKIDDER
D5HTSK II D4HTSK III 527 D4HTSK II
TRACK-TYPE TRACTOR
D6H XL D6H XR D6T LGP D6R III D6G2 LGP D6H II D7R LGP D8 GC D6R XL D9 GC D4H III D6R II D3C III D4C III D6T XW D3G D5H XL D6T XL D5C III D7R SERIES D4G D4H D8GC D5R2 D6N OEM D5M D5N D5H D5G D7G2 D6R D6T D6M D6N D6H D7R D7H D8T D8R D8L D8N D6R STD D9T D9R D8R II D9L D9N D6G2 XL D4H XL D10N D10R D10T D11N D11R D11T D7R II D6R LGP D7R XR
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.