The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Product Images
10R-8444: Cat® Reman Clutch Plate
Cat Reman Clutch Plate
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat Genuine Part Available
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Compare Alternate Parts
This part:10R-8444: Cat® Reman Clutch Plate
Check Price
Inside Diameter (in)
12.598
Outside Diameter (in)
15.375
Thickness (in)
0.250
Description
Cat Reman Clutch Plate
This part:3T-3065: 52 Tooth Clutch Plate
Check Price
Inside Diameter (in)
12.598
Outside Diameter (in)
15.375
Thickness (in)
0.250
Description
Cat® 6.35 mm Thick Transmission Planetary Clutch Plate that enables smooth shifting between gears by engaging planetary gear sets
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Cat Reman clutch plates such as part # 10R-8444 provide the friction to transfer power from the engine to the rest of the drive train. These durable plates are subject to high temperatures, high torque, high impact loads, and frequent direction and gear changes. Tight metallurgical specifications reduce excessive or premature plate wear and minimize plate warping and friction disc wear caused by extreme heat. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.
Attributes: • You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman clutch plates provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new. • All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1 • Cat Reman offers off-the-shelf availability. 2
1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer. 2 Part may not be available off-the-shelf at all times and in all locations.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat Reman clutch plates such as part # 10R-8444 provide the friction to transfer power from the engine to the rest of the drive train. These durable plates are subject to high temperatures, high torque, high impact loads, and frequent direction and gear changes. Tight metallurgical specifications reduce excessive or premature plate wear and minimize plate warping and friction disc wear caused by extreme heat. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.
Attributes: • You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman clutch plates provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new. • All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1 • Cat Reman offers off-the-shelf availability. 2
1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer. 2 Part may not be available off-the-shelf at all times and in all locations.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (mm): 320
Outside Diameter (mm): 390.55
Thickness (mm): 6.35
Inside Diameter (in): 12.598
Outside Diameter (in): 15.375
Thickness (in): 0.250
Material: Low Alloy Steel
Units of MeasureUSMetric
Inside Diameter (mm): 320
Outside Diameter (mm): 390.55
Thickness (mm): 6.35
View More
Compatible Models
Compatible Models
Pumper
SPF743SPF343C
Truck
777C777B777D777G777F
Quarry Truck
777E
Track Loader
943953
Petroleum Transmission
TH48-E80TH48-E70CX48-P2300
Tractor
776D776C776B
Off Highway Truck
777G
View More
Pumper
SPF743SPF343C
Warranty Information
Return Policy
Parts diagram for 10R-8444
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 10R-8444
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 10R-8444
Description: Cat Reman clutch plates such as part # 10R-8444 provide the friction to transfer power from the engine to the rest of the drive train. These durable plates are subject to high temperatures, high torque, high impact loads, and frequent direction and gear changes. Tight metallurgical specifications reduce excessive or premature plate wear and minimize plate warping and friction disc wear caused by extreme heat. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.
Attributes: • You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman clutch plates provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new. • All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1 • Cat Reman offers off-the-shelf availability. 2
1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer. 2 Part may not be available off-the-shelf at all times and in all locations.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.