Cat® 0.25mm Thick Engine Monitoring Identification Film used in Instrument Control Panel Box
Brand: Cat
Product Images
113-7884: Engine Monitoring Identification Film
Cat® 0.25mm Thick Engine Monitoring Identification Film used in Instrument Control Panel Box
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
The Engine Monitoring Identification Film is affixed to the Panel to control the operation and indications of different processes. It provides clear and concise instructions regarding the operation and control of specific functions or features. It helps to indicate the module to check the control by monitoring and ensuring that control is all in the safe zone and if any irregularities happen it will signal the operators. It provides with lens with red and amber colors for different indicators.
Attributes: • Printed with a black background, gray border, and white lettering and text for better model visibility • Designed to be strong enough and does not peel off • Withstand demanding environmental conditions
Applications: The Engine Monitoring Identification Film is used in the Instrument Panel Box as a visual aid to guide operators in understanding the machine controls and performing tasks.
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The Engine Monitoring Identification Film is affixed to the Panel to control the operation and indications of different processes. It provides clear and concise instructions regarding the operation and control of specific functions or features. It helps to indicate the module to check the control by monitoring and ensuring that control is all in the safe zone and if any irregularities happen it will signal the operators. It provides with lens with red and amber colors for different indicators.
Attributes: • Printed with a black background, gray border, and white lettering and text for better model visibility • Designed to be strong enough and does not peel off • Withstand demanding environmental conditions
Applications: The Engine Monitoring Identification Film is used in the Instrument Panel Box as a visual aid to guide operators in understanding the machine controls and performing tasks.
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Polycarbonate Plastic
Material: Polycarbonate Plastic
View More
Compatible Models
Compatible Models
Generator
SR4SR4BSR4BHV
Gen Set Engine
350835123512B3508B35163516B
Generator Set
3516C3516B3508B3512C3512B
Marine Engine
3508B3516B3512B
Marine Auxiliary
3512C35083512B3508B3516B3512
Engine - Industrial
LD700E3516B
Industrial Engine
3508B3512C
Petroleum Engine
3508C3516C3516B3508B3512C3512B
Off Highway Truck
3508B
Petroleum Gen Set
3512C
View More
Generator
SR4SR4BSR4BHV
Warranty Information
Return Policy
Parts diagram for 113-7884
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 113-7884
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 113-7884
The Engine Monitoring Identification Film is affixed to the Panel to control the operation and indications of different processes. It provides clear and concise instructions regarding the operation and control of specific functions or features. It helps to indicate the module to check the control by monitoring and ensuring that control is all in the safe zone and if any irregularities happen it will signal the operators. It provides with lens with red and amber colors for different indicators.
Attributes: • Printed with a black background, gray border, and white lettering and text for better model visibility • Designed to be strong enough and does not peel off • Withstand demanding environmental conditions
Applications: The Engine Monitoring Identification Film is used in the Instrument Panel Box as a visual aid to guide operators in understanding the machine controls and performing tasks.
View More
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 113-7884
Material: Polycarbonate Plastic
View More
Compatible Models for part number 113-7884
GENERATOR
SR4 SR4B SR4BHV
GEN SET ENGINE
3508 3512 3512B 3508B 3516 3516B
GENERATOR SET
3516C 3516B 3508B 3512C 3512B
MARINE ENGINE
3508B 3516B 3512B
MARINE AUXILIARY
3512C 3508 3512B 3508B 3516B 3512
ENGINE - INDUSTRIAL
LD700E 3516B
INDUSTRIAL ENGINE
3508B 3512C
PETROLEUM ENGINE
3508C 3516C 3516B 3508B 3512C 3512B
OFF HIGHWAY TRUCK
3508B
PETROLEUM GEN SET
3512C
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.