HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components119-6346: STOR to ORFS Runner Tee
Home
Hoses & TubesAdapters, Couplings, & FittingsAdapters & Components119-6346: STOR to ORFS Runner Tee
119-6346: STOR to ORFS Runner Tee
Cat® Tee Face Seal For Lubrication System
Brand: Cat
Product Images
119-6346: STOR to ORFS Runner Tee
Cat® Tee Face Seal For Lubrication System
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Related parts
121-4345: 1.78 x 7.67mm 70A EPDM O-Ring
Check Price
228-7090: 1.78 x 12.47mm 90A FKM O-Ring
Check Price
180-8424: 12.42mm Inner Diameter O-Ring Seal
Check Price
4J-5477: 1.78 x 7.67mm 90A NBR O-Ring
Check Price
238-5082: 2.95 x 23.47mm 90A FKM O-Ring
Check Price
228-7088: 1.78 x 7.67mm 90A FKM O-Ring
Check Price
6V-5063: 2.95 x 23.47mm 70A EPDM O-Ring
Check Price
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
Check Price
6V-8398: 1.78 x 12.47mm 90A NBR O-Ring
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Select Equipment
Select equipment to view parts that fit your equipment.
Select Equipment
Select Store
For pricing & availability
Add Equipment
To find the parts that fit.To find the parts that fit.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: The Tee face seals are designed to provide a reliable and leak-free connection between components in fluid systems.
Attributes: • Withstands high pressure. • Temperature resistance.
Application: The tee face seal is used to tight and secure connections to prevent leakage and maintain efficient fluid flow and is widely used in Cat 3516, 3516B, and 3516C Engine (Piston), 422E, 422F, 426, 426F, 427F, 428E, 428F, 432E, 432F, 434E, 434F, 442E, 442F, 444, 444E, and 444F Backhoe Loaders, 725C and 730C Articulated Truck, 776C, 776D, 777C, 777D, 784B, 784C, 785, 785B, 785C, 785D, 785G, 789, 789B, 789C, 789D, 793, 793B, 793C, MT4400, and MT4400D Truck, 994D, 994F, and 994H Wheel Loader, CS-563E Paving Equipment, TH55 Powertrain, W345C Material Handler.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Description: The Tee face seals are designed to provide a reliable and leak-free connection between components in fluid systems.
Attributes: • Withstands high pressure. • Temperature resistance.
Application: The tee face seal is used to tight and secure connections to prevent leakage and maintain efficient fluid flow and is widely used in Cat 3516, 3516B, and 3516C Engine (Piston), 422E, 422F, 426, 426F, 427F, 428E, 428F, 432E, 432F, 434E, 434F, 442E, 442F, 444, 444E, and 444F Backhoe Loaders, 725C and 730C Articulated Truck, 776C, 776D, 777C, 777D, 784B, 784C, 785, 785B, 785C, 785D, 785G, 789, 789B, 789C, 789D, 793, 793B, 793C, MT4400, and MT4400D Truck, 994D, 994F, and 994H Wheel Loader, CS-563E Paving Equipment, TH55 Powertrain, W345C Material Handler.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
Description: The Tee face seals are designed to provide a reliable and leak-free connection between components in fluid systems.
Attributes: • Withstands high pressure. • Temperature resistance.
Application: The tee face seal is used to tight and secure connections to prevent leakage and maintain efficient fluid flow and is widely used in Cat 3516, 3516B, and 3516C Engine (Piston), 422E, 422F, 426, 426F, 427F, 428E, 428F, 432E, 432F, 434E, 434F, 442E, 442F, 444, 444E, and 444F Backhoe Loaders, 725C and 730C Articulated Truck, 776C, 776D, 777C, 777D, 784B, 784C, 785, 785B, 785C, 785D, 785G, 789, 789B, 789C, 789D, 793, 793B, 793C, MT4400, and MT4400D Truck, 994D, 994F, and 994H Wheel Loader, CS-563E Paving Equipment, TH55 Powertrain, W345C Material Handler.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.