The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Product Images
11R-0157: Disc-Friction
Cat® Friction Disc (Type 30/45 CST)
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat Genuine Part Available
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine.
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine.
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (mm): 512.1
Outside Diameter (mm): 681.6
Thickness (mm): 4.6
Inside Diameter (in): 20.161
Outside Diameter (in): 26.8346
Thickness (in): 0.181
Material: Carbon Steel
Units of MeasureUSMetric
Inside Diameter (mm): 512.1
Outside Diameter (mm): 681.6
Thickness (mm): 4.6
View More
Compatible Models
Compatible Models
We currently do not have compatibility information for this part.
Warranty Information
Return Policy
Parts diagram for 11R-0157
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 11R-0157
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 11R-0157
Description: Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine.
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 11R-0157
Units of Measure
USMetric
Inside Diameter (mm): 512.1
Outside Diameter (mm): 681.6
Thickness (mm): 4.6
Inside Diameter (in): 20.161
Outside Diameter (in): 26.8346
Thickness (in): 0.181
Material: Carbon Steel
View More
Compatible Models for part number 11R-0157
We currently do not have compatibility information for this part.
Compare Alternate Parts
This part:11R-0157: Disc-Friction
Check Price
Inside Diameter (in)
20.161
Outside Diameter (in)
26.8346
Thickness (in)
0.181
Description
Cat® Friction Disc (Type 30/45 CST)
This part:531-4833: Disc-Friction
Check Price
Overall Diameter (in)
26.8346
Inside Diameter (in)
20.161
Thickness (in)
0.181
Description
Cat® Friction Disc (Type 30/45 CST)
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.