Cat® 7.8mm Wide Male Terminal used in Wiring and Harnesses
Brand: Cat
121-1039: 7.8mm Wide Male Terminal
Cat® 7.8mm Wide Male Terminal used in Wiring and Harnesses
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
A Male terminal is designed to establish a secure and reliable electrical connection with its corresponding female terminal. It consists of a metal pin or prong that can be inserted into a female terminal's receptacle, forming a secure electrical contact.
Attributes: • Ensures a proper fit and reliable performance • Designed for holding wires of sizes ranging between 20 GA and 10 GA
Applications: A Male Terminal is used in Wiring and Harnesses to integrate safer electrical connections and circuits. Ensures a proper fit and reliable performance.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
A Male terminal is designed to establish a secure and reliable electrical connection with its corresponding female terminal. It consists of a metal pin or prong that can be inserted into a female terminal's receptacle, forming a secure electrical contact.
Attributes: • Ensures a proper fit and reliable performance • Designed for holding wires of sizes ranging between 20 GA and 10 GA
Applications: A Male Terminal is used in Wiring and Harnesses to integrate safer electrical connections and circuits. Ensures a proper fit and reliable performance.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
We are still working on adding a specification for this part.
Compatible Models
Compatible Models
Generator Set
35123512B
Mini Hyd Excavator
307C307B
Shovel Logger
345C
Wheeled Excavator
W345C MHM330DW330BW345B IIM325B
Hex Based Spl Solution
352F OEM320E330F OEM
Front Shovel
385C5090B
Excavator
336E LN345B II336E LH349D L325B L336D2 LXE320D LN312B336D324D336F320D2336D2 L326D L340D2 L374F L311B323D390D318B N390F320D L349E L330D2336E LNH320D FM RR325C L322B322C390D L336D LN323D LN340F L UHD385C FS349E L VG324E LN352F XE VG330B L330B LN345B345C321B345D312B L320E L320D2 GC325B LN385C L320D2 FM325D L320D GC326D2349D2352F-VG323D2 L320D LRR365C L MH315B330C L326F L336D L374D L336D2336F L XE323E LN320B LU320D FM320B LL314C325B349D330F LN324D L330D L336E L325C325D352F340F322B L345B L330D MH329D LN329D L340F L LRE349D2 L336F LN XE330D LN324E L336F L374F345C L329E L318B323D SA320D RR345D L VG323D S336D2 GC340D L323D L330D2 L323D2329D330F L326D2 L385B385C345D L336F LNXE336D2 XE330C LN320B320C320D320E315B L365C L323E L325D MH336F LN329E LN385C L MH320B FM LL323E SA320E LN320B S320B N330F320B L345B II MH365B II329D2 L315B FM L330B330C330D320D2 L324D LN390F L329D2336D2 L XE365B L345C MH365C326F LN320B U365B
Material Handler
M325D L MH
Mobile Hyd Power Unit
330D L329D L329E385C340D2 L336D L323D LN365C L349E L HVG325D L349E325D336F336D336E352FMHPU390F330D2345D345C349D L336E HVG330F330D324D LN330C385C L349D2323D L345C L
View More
Generator Set
35123512B
Warranty Information
Return Policy
Parts diagram for 121-1039
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 121-1039
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 121-1039
A Male terminal is designed to establish a secure and reliable electrical connection with its corresponding female terminal. It consists of a metal pin or prong that can be inserted into a female terminal's receptacle, forming a secure electrical contact.
Attributes: • Ensures a proper fit and reliable performance • Designed for holding wires of sizes ranging between 20 GA and 10 GA
Applications: A Male Terminal is used in Wiring and Harnesses to integrate safer electrical connections and circuits. Ensures a proper fit and reliable performance.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 121-1039
We are still working on adding a specification for this part.
Compatible Models for part number 121-1039
GENERATOR SET
3512 3512B
MINI HYD EXCAVATOR
307C 307B
SHOVEL LOGGER
345C
WHEELED EXCAVATOR
W345C MH M330D W330B W345B II M325B
HEX BASED SPL SOLUTION
352F OEM 320E 330F OEM
FRONT SHOVEL
385C 5090B
EXCAVATOR
336E LN 345B II 336E LH 349D L 325B L 336D2 LXE 320D LN 312B 336D 324D 336F 320D2 336D2 L 326D L 340D2 L 374F L 311B 323D 390D 318B N 390F 320D L 349E L 330D2 336E LNH 320D FM RR 325C L 322B 322C 390D L 336D LN 323D LN 340F L UHD 385C FS 349E L VG 324E LN 352F XE VG 330B L 330B LN 345B 345C 321B 345D 312B L 320E L 320D2 GC 325B LN 385C L 320D2 FM 325D L 320D GC 326D2 349D2 352F-VG 323D2 L 320D LRR 365C L MH 315B 330C L 326F L 336D L 374D L 336D2 336F L XE 323E LN 320B LU 320D FM 320B LL 314C 325B 349D 330F LN 324D L 330D L 336E L 325C 325D 352F 340F 322B L 345B L 330D MH 329D LN 329D L 340F L LRE 349D2 L 336F LN XE 330D LN 324E L 336F L 374F 345C L 329E L 318B 323D SA 320D RR 345D L VG 323D S 336D2 GC 340D L 323D L 330D2 L 323D2 329D 330F L 326D2 L 385B 385C 345D L 336F LNXE 336D2 XE 330C LN 320B 320C 320D 320E 315B L 365C L 323E L 325D MH 336F LN 329E LN 385C L MH 320B FM LL 323E SA 320E LN 320B S 320B N 330F 320B L 345B II MH 365B II 329D2 L 315B FM L 330B 330C 330D 320D2 L 324D LN 390F L 329D2 336D2 L XE 365B L 345C MH 365C 326F LN 320B U 365B
MATERIAL HANDLER
M325D L MH
MOBILE HYD POWER UNIT
330D L 329D L 329E 385C 340D2 L 336D L 323D LN 365C L 349E L HVG 325D L 349E 325D 336F 336D 336E 352FMHPU 390F 330D2 345D 345C 349D L 336E HVG 330F 330D 324D LN 330C 385C L 349D2 323D L 345C L