Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches123-5861: Rocker Actuator
Home
Electrical & ElectronicsSensors & SwitchesOther Sensors & Switches
123-5861: Rocker Actuator
123-5861: Rocker Actuator

Cat® Differential Lock Rocker Actuator allows the operator to easily toggle the differential lock on and off, enhance off-road capabilities and maneuverability

Brand: Cat

Product Images
123-5861: Rocker Actuator
123-5861: Rocker Actuator

Cat® Differential Lock Rocker Actuator allows the operator to easily toggle the differential lock on and off, enhance off-road capabilities and maneuverability

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 123-5861
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 123-5861

Units of Measure

USMetric
Length (mm): 40.6
Width (mm): 17.9
Height (mm): 15.0
Length (in): 1.6
Width (in): 0.7
Height (in): 0.59
View More
Compatible Models for part number 123-5861

MOTOR GRADER

12H NA 140H NA 12H 14H NA 120H ES 120H 143H 135H 160H NA 160H 163H NA 120K 140H 160H ES 163H 16H NA 135H NA 14H 120H NA 12H ES 140H ES 16H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert