To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeDrivetrainTorque Converters & ComponentsTorque Converter Bearings124-0502: 196.85mm Single Tapered Bearing Cup
Home
DrivetrainTorque Converters & ComponentsTorque Converter Bearings124-0502: 196.85mm Single Tapered Bearing Cup
124-0502: 196.85mm Single Tapered Bearing Cup
Cat® Tapered Roller Bearing (Cup Only)
Brand: Cat
Product Images
124-0502: 196.85mm Single Tapered Bearing Cup
Cat® Tapered Roller Bearing (Cup Only)
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.
Attributes: • Outside Diameter: 196.85 mm (7.750 in) • Width: 38.1 mm (1.500 in) • Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.
Application: Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.
Attributes: • Outside Diameter: 196.85 mm (7.750 in) • Width: 38.1 mm (1.500 in) • Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.
Application: Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (in): 7.750
Outside Diameter (mm): 196.85
Width (in): 1.500
Width (mm): 38.1
Material: Alloy Steel
Units of MeasureUSMetric
Outside Diameter (in): 7.750
Outside Diameter (mm): 196.85
Width (in): 1.500
View More
Compatible Models
Compatible Models
Underground Art Truck
AD60AD55AD30AD55BAD45BAE40 IIAD45AD63
Rotary Mixer
RM500B
Power Module
TR43-E44TR43-C18LTR43
Reclaimer Mixer
RM500BRM-500
Load Haul Dump
R2900GR3000HR2900
Wheel Dozer
834834G834H834B834K
Oem Solutions
3412C
Landfill Compactor
836H836G836K836
Motor Grader
24H24M
Wheel Loader
986988K XE988GC988G988H988K986H988986K988 XE
Road Reclaimer
RM500RM500B
Industrial Engine
C9.3B
Powertrain
TR43E44-C13BLTR43M44-C13B
Engine - Generator Set
3508B
Bulldozer
834U834S
View More
Underground Art Truck
AD60AD55AD30AD55BAD45BAE40 IIAD45AD63
Warranty Information
Return Policy
Parts diagram for 124-0502
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 124-0502
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 124-0502
Description: Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.
Attributes: • Outside Diameter: 196.85 mm (7.750 in) • Width: 38.1 mm (1.500 in) • Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.
Application: Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.